Air/air heat exchangers - Wall-mounted

Catalogue 33

Fan systems B T H Door-mounted fan for server enclosures TS, TE Specifically for installing in perforated doors. Given the growing packaging density in data communications and network enclosures, active, direct ventilation of the enclosure is essential. The door-mounted fan, which is attached to the rear or front door, supports horizontal air routing via the servers and therefore facilitates faster heat dissipation from active components. Technical specifications: − Standard assembly with two fans. − Air throughput, unimpeded air flow 600 m3/h. − By adding two fan expansion kits, the air throughput is increased to 1200 m3/h. − The direction of air flow is easily reversed by rotating the fan. − Several units may be positioned in a cascade arrangement. − Simple mounting on the tubular door frame. Supply includes: − Fully wired ready for connection − Connection cable 2.5 m − Assembly parts Accessories: Fan expansion kit, see page 407. Note: − Only for mounting on the tubular door frame! − Door configuration for installation in 2 and 4-door ISP racks available on request. Detailed drawings: Available on the Internet. For doors with width 600 mm Model No. SK 3165.6241) 3165.6481) 3165.6151) 3165.6301) Page Rated operating voltage V, Hz 24 (DC) 48 (DC) 115, 50/60 230, 50/60 Air throughput (unimpeded air flow) 600 m3/h Power consumption for two fans 40 W 48 W 70 W/64 W 70 W/70 W Rated current of fan 1.5 A 1.0 A 0.76 A/0.72 A 0.38 A/0.36 A Dimensions mm Noise level 55 dB (A) Temperature range +20°C to +55°C Colour RAL 7035 Accessories Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 476 For doors with width 800 mm W (B)H D (T) 493 606 64.5 Model No. SK 3165.8241) 3165.8481) 3165.8151) 3165.8301) Page Rated operating voltage V, Hz 24 (DC) 48 (DC) 115, 50/60 230, 50/60 Air throughput (unimpeded air flow) 600 m3/h Power consumption for two fans 40 W 48 W 70 W/64 W 70 W/70 W Rated current of fan 1.5 A 1.0 A 0.76 A/0.72 A 0.38 A/0.36 A Dimensions mm W (B)H D (T) 693 606 64.5 For doors with width mm 800 Noise level 55 dB (A) Temperature range +20°C to +55°C Colour RAL 7035 Accessories Digital temperature display/thermostat 3114.200 3114.200 3114.200 3114.200 475 Enclosure internal thermostat 3110.000 3110.000 3110.000 3110.000 476 1) Extended delivery times. Special voltages available on request. We reserve the right to make technical modifications. Fan expansion kit for door-mounted fan To increase the air throughput of the doormounted fan. To fit door mounted fan Model No. SK SK 3165.624, SK 3165.824 3165.024 SK 3165.648, SK 3165.848 3165.048 SK 3165.615, SK 3165.815 3165.115 SK 3165.630, SK 3165.830 3165.230 Rittal Catalogue 33/Climate control 407


Catalogue 33
To see the actual publication please follow the link above