Mounting kits - Horizontal mounting kit - Trim frame - Trim frame, vented

Catalogue 33

Accessories for subracks Components for EMC installation/assembly kits EMC gaskets for covers For EMC shielding between the horizontal rails and covers. Material: Stainless steel HP Packs of Model No. RP 84 1 3684.807 Mounting blocks For mounting the covers on the side panel of the subrack. Material: Die-cast Surface finish: Nickel-plated Note: For EMC applications, mounting blocks must be fitted across the entire subrack depth. The table here shows the number of mounting blocks required to install 1 cover plate with EMC shielding. Mounting blocks 28.5 mm long 10 3684.234 Also required: Packs of Model No. RP Assembly screws M3 x 6, Packs of 100, Model No. RP 3684.233, see page 250. Number of mounting blocks for max. EMC protection Multi-level screening plate depth mm 4 142 8 192 10 212 12 252 14 272 16 312 18 332 20 372 24 432 28 492 32 552 1 2 Vertical divider kit For the combined installation of single and double Euroboards in 6 U and 9 U subracks. Material: Aluminium Surface finish: Clear-chromated Supply includes: − 2 horizontal rails, front − 1 adaptor rail − 2 threaded inserts − 1 vertical support (from 12 HP) − Assembly parts HP HP (2 x 3 U) (6 U) 14 68 3684.220 21 61 3684.221 28 54 3684.222 42 40 3684.224 1 2 Accessories: Model No. RP − Front panel, see page 239. − Front panel 6 U x 2 HP to conceal the vertical support, see page 239. Rittal Catalogue 33/Enclosures 231


Catalogue 33
To see the actual publication please follow the link above