Functional space divider - Gland plate

Catalogue 33

Compartment configuration Form 1-4 Functional space divider ● For the horizontal separation of compartments. ● In combination with the side panel modules, creates separation to Form 3 or 4. ● 2 mounting brackets each are required to install the functional space dividers. Material: Sheet steel, zinc-plated, passivated, 1.25 mm Also required: − Mounting brackets, 2, see page 347. − Cross members, see page 590. With louvres For enclosure width mm For functional space depth mm Width mm Depth mm Packs of Model No. SV 400 425 306 445 4 9673.444 400 600 306 588 4 9673.445 400 800 306 788 4 9673.4481) 600 425 506 445 4 9673.464 600 600 506 588 4 9673.465 600 800 506 788 4 9673.468 800 425 706 445 4 9673.484 800 600 706 588 4 9673.485 800 800 706 788 4 9673.488 1) Extended delivery times. Functional space divider for Rittal RiLine60 busbar systems ● For the horizontal separation of compartments with integrated RiLine60 distribution busbar system. ● In combination with the side panel modules, creates separation to Form 3 or 4. ● 2 mounting brackets each are required to install the functional space dividers. Material: Sheet steel, zinc-plated, passivated, 1.25 mm Also required: − Mounting brackets, 2, see page 347. − Cross members, see page 590. With louvres For enclosure width mm For functional space depth mm Width mm Depth mm Position of the bar system in the functional space Packs of Model No. SV 600 401 506 413 – 4 9673.454 800 401 706 413 Right 4 9673.474 800 401 706 413 Left 4 9673.475 348 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above