PC enclosure systems

Catalogue 33

Universal consoles TP System accessories Page 537 Monitors, keyboards From page 796 Climate control Page 389 − With a short bottom door (TP 2694.500), the drawer or desk section (see below) should be fitted in order to preserve the protection category. Supply includes: − Enclosure with doors − Mounting plate − Gland plates Note: Top door with studs left and right for installing vertical perforated mounting strips SZ 2310.038 and horizontal support strips SZ 2325.000 to be mounted on top (see page 615/614). Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − VDE Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. F H G B T T Packs of with short front door with tall front door Page Material: − Enclosure, gland plates: Sheet steel 1.5 mm − Doors: Sheet steel 2.0 mm − Mounting plate: Sheet steel 3.0 mm Surface finish: − Enclosure and doors: Dipcoat-primed, powdercoated on the outside, textured paint − Mounting plate and gland plates: Zinc-plated Colour: RAL 7035 Protection category: − IP 55 to IEC 60 529, complies with NEMA 12. Width (B) mm 600 600 Height (H) mm 1300 1300 Depth (T) mm Bottom 500 500 Top 417.5 417.5 Mounting plate width (F) mm 499 499 Mounting plate height (G) mm 1196 1196 Model No. TP 1 2694.500 2695.500 Weight (kg) 77.0 80.0 Also required Desk section 2696.500 2696.500 – – – Drawer for keyboard – – 4757.5001) – – Accessories Base/plinth Height 100 mm 1 2807.200 2807.200 551 Height 200 mm 1 2808.200 2808.200 551 Cross member, adjustable 2 8601.450 8601.450 552 Perforated mounting strip 1 2310.038 2310.038 615 Support strips 1 2325.000 2325.000 614 Cable clamp rail 1 4191.000 4191.000 717 Alternative lock systems see page 601 1) Only suitable for installation without a mounting plate. Rittal Catalogue 33/Enclosures 129


Catalogue 33
To see the actual publication please follow the link above