Enclosure for tower PC

Catalogue 33

PC enclosure systems System accessories Page 537 Monitors, keyboards From page 796 Climate control Page 389 PC enclosure system, stainless steel Page 193 Material: − Enclosure, door, mounting compartment, supports: Sheet steel − Handles, decorative trim panels: Plastic − Door trim panels: Aluminium Protection category: IP 55 to IEC 60 529, complies with NEMA 12. Supply includes: Enclosure, door, rear door and enclosure-specific supply scope (see table) Approvals: − UL − CSA − TÜV − Germanischer Lloyd − Russian Maritime Register of Shipping − Lloyds Register of Shipping − VDE Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Enclosure-specific supply scope Keyboard drawer Packs of – – – Page Folding keyboard – – – – – Desk section – – – – – – Glazed door, top – Mounting compartment, small – – – – – – Mounting compartment, large – – – – – – Component shelf – Width mm 600 600 600 600 600 600 600 Height mm 1600 1600 1600 1600 1600 1600 1600 Depth mm 636 836 636 636 636 836 636 Model No. PC 1 8366.000 8368.000 8366.300 8366.400 8366.100 8368.100 8366.200 Max. keyboard dimensions mm Width 480 480 480 480 475 475 540 Height 70 70 70 70 60 50 60 50 40 Depth 260 260 260 260 200 250 200 250 175 Weight (kg) 118 133 118 117 118 124 108 Accessories Base/plinth, stationary 1 8800.920 on request 8800.920 8800.920 8800.920 on request 8800.920 548 Base/plinth components front and rear Height 100 mm 1 set 8601.600 8601.600 8601.600 8601.600 8601.600 8601.600 8601.600 543 Height 200 mm 1 set 8602.600 8602.600 8602.600 8602.600 8602.600 8602.600 8602.600 543 Base/plinth trim, front Height 200 mm 1 8360.920 8360.920 8360.920 8360.920 8360.920 8360.920 8360.920 548 Base/plinth trim, side Height 100 mm 1 set 8601.060 8601.080 8601.060 8601.060 8601.060 8601.080 8601.060 544 Height 200 mm 1 set 8602.060 8602.080 8602.060 8602.060 8602.060 8602.080 8602.060 544 Cross member, adjustable Height 70 mm 2 8601.680 8601.680 8601.680 8601.680 8601.680 8601.680 8601.680 552 Partial mounting plate Height 775 mm 1 8614.675 8614.675 8614.675 8614.675 8614.675 8614.675 8614.675 636 Component shelf, pull-out 1 6902.960 6902.980 6902.960 6902.960 6902.960 6902.980 6902.960 668 Drawer tray 1 6902.700 6902.700 6902.700 6902.700 6902.700 6902.700 6902.700 669 Paper removal flap 1 6903.200 6903.200 6903.200 6903.200 6903.200 6903.200 6903.200 805 Socket strips see page 695 Alternative lock systems see page 600 130 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above