Sheet steel wiring plan pockets - Door stay - Door stay for escape routes

Catalogue 33

Doors/locks Door, internal Plastic wiring plan pockets for AE For installation options, refer to table ● B = Screw-fastened to the perforated door strip on both sides ● E = Screw-fastened on one side, other side stuck with adhesive or stuck entirely with adhesive Supply includes: − 2 holders with double-sided adhesive tape − Acrylic glazed pane − Assembly parts Note: The acrylic glazed pane may be shortened to any required size for shorter doors. Model No. SZ 2514.500 2514.600 2514.800 Usable width mm 340 415 615 Usable depth mm 18 18 18 Height of acrylic glazed pane mm 167 167 167 Installation options: For Model No. AE Width mm 1050.500 500 B – – 1054.500 600 E E – 1055.500 800 E E E 1057.500 500 B – – 1058.500 600 E E – 1060.500 600 E E – 1073.500 760 E E – 1076.500 600 E E – 1077.500 760 E E – 1090.500 600 E E – 1100.500 1000 B – – 1110.500 1000 B – – 1114.500 1000 B1) – – 1130.500 1000 B – – 1180.500 800 E E E 1213.500 1000 B1) – – 1260.500 600 E B – 1280.500 800 E E B 1350.500 500 B – – 1360.500 600 E E – 1376.500 600 E E – 1) Prepared for mounting on the l/h side door; for mounting on the r/h side door, the acrylic glazed pane can be shortened. Plastic wiring plan pockets For affixing to the inside surfaces of doors. Material: Polystyrene with self-adhesive fastening strips. Colour: Similar to RAL 7035 For format Clearance opening mm Model No. SZ W H D A3 landscape 438 286 45 2513.000 A4 portrait 228 254 17 2514.000 A5 landscape 228 174 17 2515.000 Wiring plan pockets with transparent pouch With welded-on transparent pouch and self-adhesive backing. For format Model No. SZ DIN A4 2510.000 DIN A3 2512.000 616 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above