C rails 30/15 - C rails - C rails

Catalogue 33

Interior installation Rail systems PS punched section without mounting flange, 23 x 73 mm for TS, ES Installation options: ● On the vertical enclosure section − Directly via support brackets TS − Via adaptor rail for PS compatibility in conjunction with support brackets PS Length mm For WHD mm Packs of Model No. PS 295 400 4 4374.000 395 500 4 4375.000 495 600 4 4376.000 695 800 4 4377.000 895 1000 4 4382.000 1095 1200 4 4378.000 1695 1800 4 4379.000 1895 2000 4 4380.000 2095 2200 4 4381.000 ● On the horizontal enclosure section − Directly via support brackets PS Material: Sheet steel Surface finish: Zinc-plated Also required: Support brackets PS/TS, see page 661. Accessories: − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. − U nuts, see page 665. Configuration examples: See page 646. PS punched section with mounting flange 23 x 73 mm for TS, ES Variable, with 5 rows of holes for universal skeleton structures or partial assembly. Simply locate into the system punchings and secure. Installation options: ● On the vertical TS enclosure section − Via adaptor rail for PS compatibility ● On the horizontal TS enclosure section ● On the ES system punchings, in the enclosure depth Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Installation in enclosure width/depth TS mm 400 4 8800.640 500 4 8800.650 600 4 4364.000 800 4 4365.000 1000 4 4373.000 1200 4 4367.000 Installation in enclosure depth ES, TP universal console, CS modular enclosures mm 400 4 4369.000 500 4 4370.000 600 4 4371.000 800 4 4372.000 Also required: Packs of Model No. PS Packs of Model No. PS Adaptor rail for PS compatibility (when mounting on the vertical enclosure section), see page 651. Configuration examples: See page 646. 652 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above