Frame connector, adjustable - Wall mounting bracket

Catalogue 33

Roof/wall mounting Wall mounting Wall mounting bracket for CS wall-mounted enclosures For mounting on a wall or panel. Material: Stainless steel 1.4301 (AISI 304) Packs of Model No. CS 4 9765.120 Pole clamp for KL, EB, BG, AE, KS and CS wall-mounted enclosures For reliable, convenient fastening to round or square poles. For pole diameter/size: − Ø from 40 to 190 mm − □ from 50 to 150 mm Material: − Mounting angles, clamping section: Sheet steel − Clamping strap: Stainless steel 1.4301 (AISI 304) Surface finish: Mounting angle, clamping section: Zinc-plated Supply includes: − 2 mounting angles, 600 mm long − 4 clamping sections − 2 clamping straps − 4 clamping brackets − 4 screws and captive nuts M8 for mounting on the enclosure. Packs of Model No. SZ 1 set 2584.000 Enclosure connectors Adjustable Between Command Panels, terminal boxes, compact enclosures and horizontal or vertical surfaces. Pre-mount the connector halves on both sides, screw together and secure with a locking screw, and/or adjust the angle of rotation. Rotation range: ±105° adjustable in 7.5° stepped increments. Material: Die-cast zinc Surface finish: Powder-coated Colour: RAL 7035 Supply includes: Assembly parts for both sides. Packs of Model No. CP 1 set 6016.200 Note: The locking screws may be exchanged for standard, commercially available clamping levers (M10 x 50 mm). 105° 105° 54 54 Rittal Catalogue 33/System accessories 629


Catalogue 33
To see the actual publication please follow the link above