Cable shunting ring - Anti-twist guard - Shunting ring

Catalogue 33

Cable management Cable manager For system-compatible cable deflection while complying with minimal bending radii and to accommodate surplus cables and excess length. The elements may optionally be used individually or in combination for cable routing. They may be combined into semi-circular or circular elements. As the mounting distance between the elements grows larger, the deflection radius of the cables may optionally be enlarged, or the cable route designed individually. The option of securing elements on their straight-edge side supports the use of corners and edges, to allow protected cable routing around them. Mounting clips for use above the arc hold the routed cables back within the elements. The elements are also bayable in an axial direction to allow U-based cable routing to the mounting level, or channelling of the cable sections. Material: Plastic, UL 94-V0 Colour: RAL 7035 Supply includes: Mounting clip and assembly parts. Packs of Model No. DK Basic kit 8 7064.100 Maxi kit 20 7064.110 50 50 44 75 75 Shunting ring, plastic For flexible cable routing, in two materials and three size variants. Option of mounting on the 482.6 mm (19˝) enclosure and swing frame section of the data distributor, on all patch panels, on the Data Rack and all components on a 25 mm DIN pitch pattern. 1 Polyamide version: Infinitely variable mounting thanks to a longitudinal slot. The shunting ring DK 7218.035 may also be used on 1 U patch panels. Colour: RAL 7035 Material Dimensions mm Packs of Model No. DK Polyamide 70 x 44 10 7218.035 Polyamide 105 x 70 10 7219.035 Polycarbonate 95 x 50 10 7228.035 1 1 2 2 Polycarbonate version: Variable mounting. With 45° attachment, the cable shunting ring may be attached to a 1 U panel. Colour: RAL 7035 Possible alternative: Cable management panel, 1 U, see page 729. Rittal Catalogue 33/System accessories 723


Catalogue 33
To see the actual publication please follow the link above