Top mounting module - Side panel

Catalogue 33

Roof/wall mounting Roof Dust guard trim for AE, CM, EB, KL and BG To protect against deposits on the upper edge of the door and between the enclosure and the door/ lid. Cut the door protection strip to length according to the enclosure width. Drill the enclosure and mount the strip using the adhesive strips and screws. Material: Plastic, resistant to UV Colour: Similar to RAL 7024 For enclosure Length mm A mm Model No. SZ AE CM 1200 20 2426.500 25 KL, EB, BG 20.5 Ø 5 A 6 60 Dust guard trim for TS, ES To protect against dust deposits on the upper edge of the door and between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos. Colour: RAL 7035 Supply includes: Clear plastic strip for text labels (height 29.5 mm). Length mm Model No. SZ 600 2424.100 800 2425.100 1000 2427.100 1200 2426.100 Note: Also suitable for use in conjunction with top baying cover, see page 581. 620 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above