In floor-standing enclosure, cooling output 2.1 to 7.7 kW

Catalogue 33

Chillers for water Climate control accessories Page 473 Benefits: ● Modular design ● Small footprint ● Convenient servicing ● High reliability thanks to standard water bypass ● One version for two frequencies = international compatibility ● Series product available from stock ● Fast delivery, as pre-assembled modules can simply be combined into a recooling system Colour: RAL 7035 Protection category: IP 44 Supply includes: Fully wired unit ready for connection with side panels and door. Layout diagram: Available on the Internet. Characteristic curves of pump: Available on the Internet. Other options: Available on the Internet. TopTherm, cooling output 8 – 40 kW Model No. SK 3335.590 3335.600 3335.610 3335.620 3335.630 3335.640 3335.650 3335.660 Page Rated operating voltage V, Hz 400, 3~, 50 Hz/460, 3~, 60 Hz Dimensions mm W HD 805 1600 805 805 2000 805 1205 2000 805 1605 2000 805 2405 2000 805 Cooling output1) at Tw = 10°C/Tu = 32°C 6.5/7.6 kW 6.5/7.6 kW 10.3/11.3 kW 13.8/15.2 kW 16.6/18.7 kW 21.6/23.8 kW 27.6/30.4 kW 33.5/37.5 kW Cooling output1) at Tw = 18°C/Tu = 32°C 8/8.6 kW 8/8.6 kW 12/13.1 kW 16/17.6 kW 20/21.8 kW 25/27.6 kW 32/35.2 kW 40/44 kW Power consumption max. kW 3.4/4.0 3.4/4.0 5.9/6.4 6.7/8.0 8.0/9.9 10.5/12.9 13.5/15.9 16.0/19.8 Rated current max. A 6.4/6.0 6.4/6.0 8.2/9.5 11.1/11.3 15.9/13.9 20.3/20.7 22.2/22.6 31.7/31.5 Refrigerant R410A Number of cooling circuits 1 2 Ambient temperature range +10°C to +43°C Water temperature range +7°C to +25°C Pump capacity at 2.5 bar (l/min.) 50/60 Hz 35/70 30/85 50/140 60/40 (at 60 Hz 3.7 bar) Tank capacity l 80 170 Water connections 1˝ 1 1/4˝ Weight (empty) kg 245 250 270 325 425 425 580 940 Temperature control Microcontroller cotnrol (factory setting +18°C, differential value control also possible) Accessories Packs of Metal filter 1 3286.550 3286.550 3286.530 3286.530 3286.540 3286.540 3286.5302) 3286.5402) 482 Levelling feet 4 7493.100 7493.100 7493.100 7493.100 7493.100 7493.100 7493.100 7493.100 553 Levelling feet with vibration dampening 4 7493.230 7493.230 7493.230 7493.230 7493.230 7493.230 7493.230 7493.230 555 Base/plinth components front and rear 100 mm 8601.805 8601.805 8601.805 8601.805 8601.200 8601.200 8601.8052) 8601.2002) 543 200 mm 8602.805 8602.805 8602.805 8602.805 8602.200 8602.200 8602.8052) 8602.2002) 543 Base/plinth trim panels, side 100 mm 8601.085 8601.085 8601.085 8601.085 8601.085 8601.085 8601.085 8601.085 544 200 mm 8602.085 8602.085 8602.085 8602.085 8602.085 8602.085 8602.085 8602.085 544 Cooling medium Canister 10 l 3301.960 3301.960 3301.960 3301.960 3301.960 3301.960 3301.960 3301.960 487 25 l 3301.965 3301.965 3301.965 3301.965 3301.965 3301.965 3301.965 3301.965 487 Barrel 200 l 3301.967 3301.967 3301.967 3301.967 3301.967 3301.967 3301.967 3301.967 487 1) Excluding pump heat loss. 2) 2 packs. Technical modifications reserved. Rittal Catalogue 33/Climate control 449


Catalogue 33
To see the actual publication please follow the link above