Bus-mounting fuse base D-Switch (3-pole)

Catalogue 33

RiLine60 fuse elements Busbar systems Page 276 – 279 Connection system Page 280 – 282 Component adaptors Page 283 – 289 Material: Bus-mounting fuse base − Fibreglass-reinforced, thermoplastic polyester (PBT) − Fire protection corresponding to UL 94-V0 Contact hazard protection − Polyamide (PA 6.6) − Fire protection corresponding to UL 94-V0 Colour: RAL 7035 Note: For the use of fuse inserts to DIN EN 60 269-3 (DIN VDE 0636-301). Technical information: Available on the Internet. Detailed drawings: Available on the Internet. Bus-mounting fuse bases (3-pole) Design Packs of Clamping screw fastening Snap-on mounting Fuse inserts D 02-E 18 (adaptor sleeve) D II-E 27 (adaptor screw) D III-E 33 (adaptor screw) D 02-E 18 (adaptor sleeve) D 02-E 18 (adaptor sleeve) D II-E 27 (gauge ring) D II-E 27 (gauge ring) D III-E 33 (gauge ring) D III-E 33 (gauge ring) Width mm 27 42 57 36 36 42 42 57 57 Rated current 63 A 25 A 63 A 63 A 63 A 25 A 25 A 63 A 63 A Rated operating voltage 400 V~ 500 V~ 690 V~ 400 V~ 400 V~ 500 V~ 500 V~ 690 V~ 690 V~ Terminal for round conductors1) mm2 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 1.5 – 16 For bar systems with centre-to-centre spacing mm 60 60 60 60 60 60 60 60 60 For bar thickness mm 5/10 5/10 5/10 5 10 5 10 5 10 Model No. SV 10 3418.000 3427.000 3433.000 3422.000 3423.000 3520.000 3521.000 3530.000 3531.000 Contact hazard protection Design Packs of Model No. SV Model No. SV Contact hazard protection cover 10 3419.000 3428.000 3434.000 3424.000 3424.000 3428.000 3428.000 3434.000 3434.000 Extension cover 10 3421.000 3430.000 3436.000 – – 3430.000 3430.000 3436.000 3436.000 End caps for bar system with base tray 10 3420.010 3429.010 3435.010 3425.010 3425.010 3429.010 3429.010 3435.010 3435.010 End caps for bar system without base tray 10 3420.000 3429.000 3435.000 3425.000 3425.000 3429.000 3429.000 3435.000 3435.000 Side cover 10 3093.000 3093.000 3093.000 3093.000 3093.000 3093.000 3093.000 3093.000 3093.000 Identification labels 100 9320.080 9320.080 9320.080 9320.080 9320.080 9320.080 9320.080 9320.080 9320.080 1) Wire end ferrules should be used with fine wire conductors. Rittal Catalogue 33 294 /Power distribution


Catalogue 33
To see the actual publication please follow the link above