Base/plinth trim - Base/plinth, stationary - Filter mat - Spare filter mat

Catalogue 33

Base TS base/plinth Cover cap for TS base/plinth components As a replacement. Material: Plastic ABS Colour: RAL 9005 For base/plinth height mm Packs of Model No. TS 100 4 8601.130 200 4 8601.140 Base/plinth trim with brush strip for TS base/plinth To supplement the modular base/plinth concept. May also be exchanged retrospectively for the front or rear trim panel of the base/plinth components 100 mm high. Open on one side for retrospective mounting if cables have already been inserted. Material: Sheet steel Surface finish: Spray-finished For base/plinth width mm Height mm Colour RAL Model No. TS 600 100 7035 7825.607 800 100 7035 7825.807 600 100 9005 7825.608 800 100 9005 7825.808 Connecting plinth trim for TS base/plinth For covering gaps in bayed back-to-back or corner enclosure suites. Simply push in between the trim panel and the corner piece before tightening the screws. Material: Sheet steel Note: For a base/plinth height of 200 mm, 2 trim panels must be fitted one above the other. For base/plinth height mm Colour RAL Packs of Model No. TS 100 7022 2 8601.110 Rittal Catalogue 33/System accessories 547


Catalogue 33
To see the actual publication please follow the link above