With 482.6 mm (19˝) pull-out frame

Catalogue 33

Wall-mounted enclosures AE System accessories Page 537 Socket strips Page 695 Captive nuts Page 757 Viewing panels Page 595 Wall-mounted enclosures for small networks with a high protection category. Material: Enclosure: Sheet steel Surface finish: − Enclosure: Powder-coated − Mounting angles: Zinc-plated Colour: RAL 7035 Protection category: See table. Supply includes: − Enclosure with hinged door − Interchangeable door hinge − Cam lock and double-bit insert − Gland plate with brush strip for cable entry in the enclosure base − Product-specific supply scope, see table Approvals: (except AE with pull-out frame) − UL − CSA − Lloyds Register of Shipping − Bureau Veritas − TÜV − VDE − Germanischer Lloyd Detailed drawings: Available on the Internet. With 482.6 mm (19˝) mounting angles U Packs of 8 13 16 Page Width mm 600 600 600 Height mm 380 600 760 Depth mm 350 350 350 Max. installation depth (T2) mm 310 310 310 Protection category with gland plate for cable gland IP 55 to IEC 60 529 Model No. DK 1 7641.000 7643.000 7645.000 Product-specific supply scope Mounting angles, 482.6 mm (19˝), fully depth adjustable 2 C rail, for cable clamping on the rear panel 1 Metal bracket for optional accommodation of an earth rail or 482.6 mm (19˝) socket strip 1 Cam locks 4 1 x 2 x 2 x Accessories Size 5 5 5 Gland plates in various versions 704 – 708 Qty. 1 1 1 Wall mounting bracket, 10 mm 4 2508.010 2508.010 2508.010 627 Wall mounting bracket, 40 mm 4 2503.010 2503.010 2503.010 627 Wall mounting bracket for external mounting 4 2508.100 2508.100 2508.100 627 Viewing window, 34 mm profile depth 1 2730.000 2731.000 2732.000 596 Viewing window, 60 mm profile depth 1 2760.000 2761.000 2762.000 596 Component shelf 2 U, static installation, 250 mm deep 1 7119.250 7119.250 7119.250 675 Earth rail 1 7113.000 7113.000 7113.000 692 Alternative lock systems see page 599 Included with the supply. Rittal Catalogue 33/Enclosures 67


Catalogue 33
To see the actual publication please follow the link above