Rails for interior installation

Catalogue 33

Hygienic Design Accessories Levelling feet HD for TS 8 Benefits: ● Minimises cleaning time thanks to fully covered, permanently sealed threads. ● Compensation of floor inclines up to an angle of 10° thanks to flexible base plate. ● Baying can even be achieved on sloping floors, thanks to a large levelling range of 55 mm. Load capacity: Max. 5000 N static per levelling foot. Material: Stainless steel 1.4301 (AISI 304) Supply includes: Assembly parts and seals. Thread Levelling range mm Base mount Packs of Model No. HD M12 120 – 175 without 4 4000.200 with 4 4000.210 Wall spacer bracket HD Benefits: ● Creates space for cleaning behind the enclosure. ● Shorter assembly times by eliminating the need for an all-round seal. ● Greater hygiene safety by avoiding an uncontrollable dead space or gap between the enclosure and wall. Functional principle: ● Mounting on the wall optionally from the enclosure interior via a through-hole (max. M8) or from the rear via an integral M10 thread. Material: Stainless steel 1.4301 (AISI 304) Supply includes: Assembly parts and seals. Wall distance mm Packs of Model No. HD 50 1 4000.100 Enclosure key HD Packs of Model No. HD 1 2549.600 Bit HD for universal key SZ 2549.500 See page 612. Packs of Model No. HD 1 2549.510 Cam lock HD Hygienic Design variant for easy, safe cleaning. Applications: ● Compact enclosures AE stainless steel (except AE 1017.XXX and AE 1019.XXX). ● May be integrated into customised applications, e.g. covers of machine panels. Material: Stainless steel 1.4404 (AISI 316L) Packs of Model No. HD 1 2304.010 Accessories: Enclosure key HD, see page 178. 178 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above