Lock cylinder inserts - Semi-cylinder lock - Lock cover

Catalogue 33

Doors/locks Lock systems Cam locks With double-bit insert With lock cylinder insert3) With double-bit insert With lock cylinder insert3) With lock insert, lock E11) With double-bit insert RAL 7035 Material: Enclosure Die-cast zinc, nickel-plated Fibreglass-reinforced polyamide Made entirely from stainless steel 1.4404 (AISI 316L) Model No. SZ 2520.000 2530.000 2420.000 2430.000 2540.500 2304.000 Lock inserts 7 mm square 2523.000 – 2460.000 – – – 8 mm square 2526.000 – 2461.000 – – – 7 mm triangular 2527.000 – 2462.000 – – – 8 mm triangular 2528.000 – 2463.000 – – – Screwdriver – – 2464.000 – – – Daimler insert 2522.000 – 2465.000 – – – 3 mm double-bit 2483.000 – 2466.000 – – – Fiat – – 2307.000 – – – 6.5 mm triangular (CNOMO) – – 2460.650 – – – Lock cylinder inserts With lock no. 3524 E2) – – 2571.000 – – – 1) Only for use with VW, Audi, SEAT, SkodaAuto. Supplied without key. Other locks available on request. 2) With 2 keys 3) Lock no. 3524 E Lock inserts Design A C D E F Material Die-cast zinc Die-cast zinc Die-cast zinc Plastic Die-cast zinc Length 27 mm 41 mm 47 mm Model No. SZ Model No. KS Model No. TS 7 mm square 2460.000 2523.000 – 1487.000 8611.100 8 mm square 2461.000 2526.000 – 1488.000 8611.110 7 mm triangular 2462.000 2527.000 – 1485.000 8611.120 8 mm triangular 2463.000 2528.000 – 1486.000 8611.130 Screwdriver 2464.000 – – 1489.000 8611.140 Daimler insert 2465.000 2522.000 – – 8611.150 3 mm double-bit 2466.000 2483.000 2484.000 1492.000 8611.160 Fiat 2307.000 – – – 8611.170 6.5 mm triangular (CNOMO) 2460.650 – – – 8611.220 Rittal Catalogue 33/System accessories 609


Catalogue 33
To see the actual publication please follow the link above