ISV-TS 8 enclosures for distribution enclosures up to 1600 A

Catalogue 33

Baying systems TS 8 System accessories Page 537 ISV installation modules From page 362 ISV accessories Page 369 Material: − Sheet steel − Contact hazard protection frame: Hard PVC Surface finish: − Enclosure frame: Dipcoat-primed − Door(s), roof, rear panel: Dipcoat-primed, powdercoated on the outside, textured paint − Gland plates: Zinc-plated Colour: − Enclosure frame, roof, rear panel, door(s): RAL 7035 − Contact hazard protection frame: RAL 9002 Supply includes: − Enclosure frame with mounting level, door(s), 3 mm double-bit lock insert − Three-piece gland plates − Rear panel − Roof plate − Contact hazard protection frame − 4 eyebolts Testing: Design certificate to IEC 61 439-1/-2 Detailed drawings/ Technical information: Available on the Internet. ISV-TS 8 enclosures for distribution enclosures up to 630 A Width mm Packs of 600 850 1100 Page Height mm 2000 2000 2000 Depth mm 400 600 400 600 400 600 Model No. SV 1 9665.945 9665.905 9665.955 9665.915 9665.965 9665.925 Door(s) 1 1 1 1 2 2 Approximate weight (kg) 89.5 94.5 113.5 120 157 167 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.600 8601.850 8601.850 8601.300 8601.300 543 Height 200 mm 1 set 8602.600 8602.600 8602.850 8602.850 8602.100 8602.100 543 Trim panels, sides Height 100 mm 1 set 8601.040 8601.060 8601.040 8601.060 8601.040 8601.060 544 Height 200 mm 1 set 8602.040 8602.060 8602.040 8602.060 8602.040 8602.060 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Accessories Cable clamp rails 2 4191.000 4191.000 – – – – 717 Roof plates for cable entry glands1) IP 55 1 9665.943 9665.903 9665.953 9665.913 9665.963 9665.923 622 Cable entry plates2) 2 8800.060 8800.060 – – – – 701 Side panels 2 8104.235 8106.235 8104.235 8106.235 8104.235 8106.235 567 Cable entry glands see page 623 Alternative lock systems see page 600 1) To exchange for the TS standard roof 2) Cable entry grommets, see page 702. 82 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above