Swing frame, large

Catalogue 33

482.6 mm (19˝) installation system Swing frame Vario swing frames Installation for ES and CS modular enclosures, 800 mm wide enclosures For the installation of 482.6 mm (19˝) equipment. Material: Sheet steel Colour: RAL 7035 Supply includes: Double-bit lock insert and assembly parts. Technical information: Available on the Internet. Installation Front1), top Set back, top Set back/front1), centre U Packs 4 3 3 of Model No. SR 6 1 2004.235 12 1 2008.235 18 1 2011.235 Also required: PS punched section with mounting flange For enclosure 3 mm Page 400 depth 4 8800.640 652 500 depth 4 8800.650 652 800 width 4 4365.000 652 3 3 4 Accessories Lock inserts, type D 2484.000 609 1) Max. installation depth for enclosure depth 400 mm: 305 mm Max. installation depth for enclosure depth 500 mm: 405 mm 734 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above