RiCase 482.6 mm (19˝) - RiCase 482.6 mm (19˝)

Catalogue 33

Instrument cases RiCase Accessories for RiCase Page 260 Subracks Page 212 Ripac Vario-Module Page 252 Configurator for subracks Page 525 Technical specifications: For slide-in equipment to IEC 60 297-3. Material: − Roof and base tray, side panels: Extruded aluminium section − Mounting bracket: Extruded aluminium section, clear-chromated Colour: − Enclosure: RAL 7035 − Decorative elements: RAL 5018 (turquoise) Protection category: IP 42 for unvented version. Supply includes: − 2 side panels − Roof and base tray − 4 mounting brackets − 4 threaded inserts − 2 plain inserts − 1 rear panel (only for 1/2 19˝). Enclosures are supplied partially assembled. Detailed drawings: Available on the Internet. B T H H1 (HE) RiCase 269.2 mm (1/2 19˝) U (HE) Packs of 2 3 4 Page Vented – – – Width (B) mm 348.6 348.6 348.6 Height (H) mm 121.9 166.4 210.8 Depth (T) mm 300.0 300.0 420.0 Model No. RC 1 3750.200 3750.210 3750.400 Weight (kg) 3.8 4.2 6.0 Accessories Carrying handles, horizontal 2 3751.250 3751.250 3751.260 263 Threaded inserts with M4 thread 8 – – 3751.730 262 End section 2 – – 3751.910 260 Earthing set 4 3798.000 3798.000 3798.000 263 Tower feet 1 set 3751.850 3751.850 3751.850 263 Captive nuts M6, with contact 50 2094.200 2094.200 2094.200 757 Assembly screw M6 x 16 mm, Phillips-head 100 7094.100 7094.100 7094.100 758 258 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above