Spring nut M5 - Threaded inserts M6 - Multi-tooth screws - Metal multi-tooth screws - Self-tapping screws - Self-tapping screws

Catalogue 33

Interior installation Assembly components U nuts For ● Punched rail 23 x 23 mm ● Punched section without mounting flange, 23 x 73 mm ● Punched section without mounting flange, 45 x 88 mm ● Punched section with mounting flange, 23 x 73 mm For mounting punched rails and punched sections without mounting flanges on angle brackets, mounting brackets and support brackets, we recommend U nuts with M6 thread (PS 4179.000). Thread Packs of Model No. PS M4 20 4119.000 M5 20 4157.000 M6 20 4179.000 M8 20 4180.000 Accessories: Multi-tooth screws M6 x 12 mm, (for PS 4179.000), see page 666. Captive nuts/threaded blocks Installation options: On enclosures and rails with rectangular system punching 12.5 x 10.5 mm, such as: ● TS enclosure section − vertically, via adaptor rail for PS compatibility − horizontally, direct ● ES enclosure body, all-round ● Punched rail 23 x 23 mm ● Punched section without mounting flange, 23 x 73 mm ● Punched section without mounting flange, 45 x 88 mm ● Punched section with mounting flange, 23 x 73 mm Possible alternative: On the vertical TS enclosure section TS snap-on nuts, see page 659. Captive nuts The compression spring, designed as an insertion aid, ensures reliable mechanical and electrical connection in the system punchings. Thread Packs of Model No. TS M5 50 4166.000 M6 50 4164.000 M8 50 4165.000 Threaded block With snap-off insertion aid, die-cast zinc. Thread Packs of Model No. TS M6 50 4162.000 M8 50 4163.000 Captive nuts The nuts are inserted from the same side as screw-fastening takes place. Consequently, attachment points in the same height or width may also be used around corners. The spring cage also ensures electrical connection in the system punchings. Thread Packs of Model No. TS M6 50 8800.340 M8 50 8800.350 Rittal Catalogue 33/System accessories 665


Catalogue 33
To see the actual publication please follow the link above