Command panel housing with door

Catalogue 33

Stainless steel System accessories Page 537 TFT monitor Page 796 Support arm system CP-S, stainless steel Page 190 Hygienic Design Page 176 Optionally with or without keyboard housing ● Resistant to high-pressure cleaning (protection category IP 69K). The seal lies between two seals and is optimally compressed by the screw fastening. ● Suitable for clean room use Screw fastening to comply with high standards in the food industry. With plastic stoppers on the inside or hex screws on the outside. ● Optimum EMC conditions The labyrinth seal achieves a particularly high level of RF shielding of the enclosure. ● Accessibility Internal rear panel bracket. This solution is clearly superior to external hinges from a hygiene point of view. ● Handling Two duct connectors between the enclosures. Premium Panel, protection category IP 69K Material: Stainless steel 1.4301 (AISI 304) Surface finish: Brushed, grain 240 Protection category: IP 69K to DIN 40 050-9 Clean room: Air purity class 1 to DIN EN ISO 14 644-1 Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Packs of Premium Panel B T H1 With keyboard housing Without keyboard housing Model No. CP 1 6680.0001) 6681.000 Width (B) mm 530 530 Height mm Operating housing (H) 460 360 Keyboard housing (H1) 200 – Depth mm Operating housing (T) 120 120 For installation panel W x H Operating housing 482.6 mm (19˝) x 354.8 mm (8 U) 482.6 mm (19˝) x 310 mm (7 U) Keyboard housing 482.6 mm (19˝) x 177 mm (4 U) – Installation depth mm Operating housing 115 115 Keyboard housing Front 58 Rear 63 – H Support arm connection Top Top, or bottom by rotating the enclosure 1) Extended delivery times. 188 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above