Patch panels - Top-hat rail module - Data distributors - For shielded RJ 45 modular jacks - For 24 V interfaces - To accommodate BNC jacks (version E)

Catalogue 33

482.6 mm (19˝) installation system 482.6 mm (19˝) installation Assembly screws M5 x 16 mm/M6 x 16 mm For electronic equipment, 482.6 mm (19˝) installed components and blanking plates. Supply includes: Plastic washers. Design Packs of Model No. EL Phillips-head screw M5 50 7094.120 Cheese-head screw M6 50 7094.110 Phillips-head screw M6 50 7094.100 Cage nut – front mounting, 482.6 mm (19˝) The cage nut consists of an expanding nut which is simply inserted into the square attachment hole at the front and then secured with the assembly screw. When tightening the screw, the cage expands and thus secures the required components. Clamping range from 1.2 – 4.5 mm. Multi-tooth screw head, bit size T 30. Material: Sheet steel Surface finish: Zinc-plated Supply includes: − 50 expanding nuts − Assembly screws − Plastic washers Dimensions mm Size of mounting hole mm Packs of Model No. DK M6 x 16 9.5 x 9.5 50 2094.400 Spring nuts with screws M6 x 10 mm for T-slot mounting angle The spring nuts ensure flexible, secure mounting of accessory components on the T-slot mounting angles. Supply includes: 50 spring nuts, 50 screws, 10 mm, self-locking. Design Packs of Model No. DK Phillips-head, M6 50 7000.990 758 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above