PMC 40 (type 1-4), 3-phase, output range scalable 10 – 40 kW

Catalogue 33

UPS – Power Modular Concept Shutdown software Page 529 Battery packs Page 378 Double conversion technology to the highest classification VFI-SS-111. Supply includes: − Single-phase UPS system − Operating manual − Software on CD-ROM − RS232 cable − For 1 – 3 kVA: UPS, earthing-pin connection cable, USB cable Also required: Country-specific connection cables and slide rails are required to operate the UPS systems, see page 749/775. Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. PMC 12, single-phase, output range 1 – 12 kVA n+1 UPS for 482.6 mm (19˝) racks or as floor-standing enclosures UPS with integral battery UPS control unit Page Internal hot swap-compatible batteries – – Model No. DK PMC 12 7857.482 7857.483 7857.430 7857.431 7857.432 7857.433 7857.434 Width x height mm 440 (19˝) x 176 (4 U) 440 (19˝) x 88 (2 U) Depth mm 420 420 405 650 650 680 680 Weight kg 26 27 15.7 26 29 24 24 Power VA 2000 3000 1000 2000 3000 4500 6000 Watts 1600 2400 800 1600 2400 3500 4800 Max. heat loss (W) 105 262 105 210 252 315 420 Input Rated voltage 230 V (160 – 288 V) Frequency 50/60 Hz ±5% Power factor > 0.99 with linear load Output < Voltage 230 V ±1% (200/208/220/230/240 V adjustable) Frequency, synchronised ±1 Hz Efficiency, AC mode 88% 90% 88% 88% 90% 90% 90% Power factor 0.8 Battery 5 years EUROBAT Autonomy at 100% load 7 min. 5 min. 7 min. 7 min. 5 min. 12 min.1) 8 min.1) Communication > > > > > > > Interface 1 x USB, 1 x RS232 1 x RS232 SNMP Optional network monitoring card DK 7857.420/relay card 7857.410 Operating systems supported Windows, Unix, Linux, Novell, Apple; RCCMD shutdown licence DK 7857.421 Emergency Power Off (EPO) Connection Input connection 230 V 10 A C14 16 A C20 10 A C14 16 A C20 Compact connector Output connection 230 V 6 x 10 A, C13, 2 units switched 4 x 10 A, C13, 2 units switched, 1 x 16 A, C19 6 x 10 A, C13, 2 units switched 4 x 10 A, C13, 2 units switched, 1 x 16 A, C19 Compact connector Standards and certifications Power IEC/EN 62 040-3 EMC EN 50 091-2/EN 62 040-2 class A, EN 61 000-4-2/-3/-4/-6-8/-11, EN 61 000-3-2/-3 Labelling CE, FCC Accessories Battery pack PMC 12 see page 378 Connection cable at output end, UPS, single-phase, for PSM busbar 7856.027 7856.030 7856.027 7856.027 7856.030 – – 386 Included with the supply. 1) With an external battery pack 372 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above