Circuit-breaker component adaptors 160 A/250 A (4-pole)

Catalogue 33

RiLine60 component adaptor Circuit-breaker component adaptors 250 A/630 A (3-pole) Design Rated current up to Packs of 250 A 630 A Page Rated operating voltage 690 V~ 690 V~ Type of connection Box terminal Screw terminal M10 Connection of round conductors mm2 35 – 120 max. 1501) Clamping area for laminated copper bars W x H mm 18.5 x 15.5 32 x 10 For switchgear make/model ABB S3, T3, T44), T3 UL, T4 UL S5, T5, T5 UL Allen Bradley 140U-J 140U-L Eaton NZM2, NZM2 UL, BZM B2 NZM3, NZM3 UL GE FE – Mitsubishi NF125-SGW/HGW, NF160-SGW/HGW NF400-SEW/HEW/REW, NF630-SEW/HEW/REW OEZ BD250N, BD250S BH630N, BH630S Schneider Electric NS(X)100, NS(X)160, NS(X)250, GV7, NSF150, NSF250 NS(X)400, NS(X)630, NSJ400, NSJ600 Siemens VL150X UL, VL150 UL, VL250 UL, VL160X, VL160, VL250, 3RV10 63, 3RV13 63, 3RV13 64, 3VT24) VL400, VL6302), VL400X UL, VL400 UL, 3VT3, 3V10 73, 3RV13 73, 3RV13 74 Terasaki L125, H125, S160, H160, L160, E250, L250, H250 E400, S400, H400, L400, E630, S630 Width mm 105 140 Height mm 240 324 Approvals For bar systems with centre-to-centre spacing mm 60 60 For bar thickness mm 5/10 5/10 Cable outlet3) Top Bottom Top Bottom Model No. SV 1 9342.600 9342.610 9342.700 9342.710 Accessories Insert strip 25 mm to extend the construction width from 140 mm to 190 mm 4 (1 set) – 9342.720 322 Sliding blocks 6 9342.640 – 322 Connection bracket 322 1) With ring terminal. 2) Also required: Insert strip 25 mm (SV 9342.720). 3) Switch outlet or outgoing cable. 4) The top attachment bars on the circuit-breaker component adaptor must be removed. Rittal South Korea RITTAL Co., Ltd. Seoul Head Office 3rd Floor Asaan Venture Tower B/D 315-6 Yangjae-Dong Seocho-Gu Seoul 137-896 Korea Phone: +82 (0)2-577-6525 Fax: +82 (0)2-577-6526 E-mail: rittal@rittal.co.kr www.rittal.co.kr 288 Rittal Catalogue 33/Power distribution


Catalogue 33
To see the actual publication please follow the link above