Cable entry grommets - Connector grommets - Section for cable entry, centre

Catalogue 33

Cable management Cable entry Cable entry plates For ● Cable entry grommets ● Connector grommets instead of segments of the standard divided gland plates. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. For installation in TS and PC enclosures Enclosure width mm Cut-outs per plate Packs of 600 5 2 8800.060 800 8 2 8800.080 1000 4 4 8800.100 1200 6 4 8800.120 For installation in CM enclosures and TP TopConsole system Model No. TS Enclosure width mm Cut-outs per plate Packs of Model No. CM 600 5 1 5001.226 800 8 1 5001.227 1000 4 1 5001.228 1200 6 1 5001.229 1600 8 1 5001.237 For installation in ES enclosures and TP universal console, CS Basic enclosure Enclosure width mm Cut-outs per plate Packs of1) Model No. TS 600 5 2 4320.700 800 8 2 4321.700 1000 10 2 4323.700 1) Incl. compensating plate For TS stainless steel Material: Stainless steel 1.4301 (AISI 304) For installation in TS, stainless steel Enclosure width mm Cut-outs per plate 600 5 2 8700.600 800 8 2 8700.800 1200 6 4 8700.120 Accessories: Cable entry grommets, see page 702. Packs of Model No. TS Three examples from a wide range of possibilities The diagrams show three TS examples for the positioning of cable entry plates instead of segments of the three-piece gland plates supplied as standard. This facilitates positioning to fit the mounting plate. Thanks to the enclosure symmetry, where dimensions permit, cable entry plates may also be inserted in the enclosure depth, right and left, analogous to the gland plates. Rittal Catalogue 33/System accessories 701


Catalogue 33
To see the actual publication please follow the link above