Compact enclosures HD, single-door

Catalogue 33

Hygienic Design HD accessories Page 178 System accessories Page 537 Material: − Enclosure and cover: Stainless steel 1.4301 (AISI 304) 1.5 mm − Mounting bracket: Sheet steel, zinc-plated, passivated, 2.0 mm − Quick-release fasteners: Stainless steel − Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600 Terminal boxes HD Width Surface finish: − Enclosure and cover: Brushed, grain 400, RA< 0.8 μm − Seal: Blue, dyed (RAL 5010) Protection category: − IP 66 to IEC 60 529 − IP 69K to DIN 40 050-9 Compliant with NEMA 13 Compliant with NEMA 4X Compliant with NEMA 3R Supply includes: − Enclosure of all-round solid construction − Cover − Mounting bracket (pre-assembled) − Seal and quick-release locks (supplied loose) Detailed drawings: Available on the Internet. H2 H1 B1 T B2 Front (B1) mm Packs of 150 150 200 300 400 400 Page Rear (B2) mm 172 177 227 327 427 427 Height Front (H1) mm 150 150 200 200 200 300 Rear (H2) mm 172 177 227 227 227 327 Depth (T) mm 80 120 120 120 120 120 Model No. HD 1 1670.600 1671.600 1672.600 1674.600 1675.600 1676.600 Accessories Wall spacer bracket HD 1 4000.100 4000.100 4000.100 4000.100 4000.100 4000.100 178 Mounting plate 1 1560.700 1560.700 1562.700 1563.700 1564.700 1568.700 631 Support rail TS 35/7.5 10 2314.000 2314.000 2315.000 2316.000 2317.000 2317.000 655 Cable gland HD see page 711 Rittal Austria RITTAL Schaltschränke Gesellschaft m.b.H. Laxenburger Straße 246a A-1239 Wien Phone: +43 (0) 5 99 40-0 Fax: +43 (0) 5 99 40-99 0 E-mail: info@rittal.at www.rittal.at 176 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above