Cable duct - Distributor clip

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) Cable routing bars For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure. Material: − Support: Sheet steel − Cable routing bars, connection combs: Plastic Colour: RAL 9005 Supply includes: − Cable routing bars − Connection combs 482.6 mm (19˝) attachment For horizontal cable routing within the distributor level. Thanks to their open mounting holes, they can also be retrospectively slotted onto the 482.6 mm (19˝) system punchings of the mounting level at any time and secured with the existing mounting screws of the installed components. U No. of connection combs Packs of Model No. DK 4 2 4 7111.224 1 5 10 7111.214 All-round attachment for universal use For vertical and horizontal cable routing inside the enclosure or within the distributor level. U No. of connection combs Packs of Model No. DK 4 2 4 7111.222 1 5 10 7111.212 Cranked attachment For mounting angles and mounting frames. Horizontal, U-based cable routing to the distributor level. Connection comb For connecting individual cable routing bars into complete systems (included with the supply). U No. of connection combs Packs of Model No. DK 4 2 4 7111.220 1 5 10 7111.210 Rittal Catalogue 33/System accessories 727


Catalogue 33
To see the actual publication please follow the link above