Server enclosures TE 7000

Catalogue 33

Server enclosures TS 8 System accessories Page 537 Baying system Page 576 Monitoring Page 767 Load capacity: Max. static load capacity of the interior installation 1000 kg. Material: − Sheet steel − Glazed door: Single-pane safety glass, 4 mm Surface finish: − Enclosure frame: Dipcoat-primed − Enclosure panels: Additionally powder-coated − Gland plates and 482.6 mm (19˝) mounting frame: Zinc-plated Colour: RAL 7035 Protection category: IP 54 to IEC 60 529, in conjunction with solid roof plate (bayed option) and additional screwfastened side panels with standalone siting. Supply includes: Product-specific supply scope, see table. Photo shows a configuration example with equipment not included in the scope of supply. For High Performance Cooling systems HPC U Packs of 42 42 42 42 42 42 Page Width mm 600 600 600 800 800 800 Height mm 2000 2000 2000 2000 2000 2000 Depth mm 1000 1200 1200 1000 1200 1200 Distance between levels, pre-configured mm 740 740 740 740 740 740 Including side panels – – – – Model No. DK 1 7831.8101) 7831.8121) 7831.8131) 7831.8001) 7831.8021) 7831.8031) Supply includes Glazed aluminium door at the front (180°) 1 Sheet steel door at the rear (130°) 1 Comfort handle front and rear for semi-cylinder, security lock 3524 E 2 Roof plate for cable entry, two-piece 1 Levelling feet 4 Base frame with multi-piece gland plate 1 482.6 mm (19˝) mounting frames, front and rear, depth-variable 2 Earthing of all enclosure panels pre-configured 1 set Accessories Side panel, screw-fastened, IP 55 2 8100.235 – 8100.235 – 567 Depth-variable slide rail, 1 U, length 590 – 930 mm, 80 kg, static 2 7063.883 7063.883 7063.883 7063.883 7063.883 7063.883 749 482.6 mm (19˝) heavy-duty component shelf, 700 mm deep, 100 kg static load capacity 1 7063.897 7063.897 7063.897 7063.897 7063.897 7063.897 672 Installation kit for heavy-duty component shelf, depth-variable 1 set 7063.890 7063.890 7063.890 7063.890 7063.890 7063.890 676 Flex-Block see page 540 Liquid Cooling Package see page 461 Included with the supply. 1) Extended delivery times. 116 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above