Page 117

Catalogue 33

Server enclosures TE 7000 System accessories Page 537 Power System Module Page 383 Monitoring Page 767 Climate control Page 389 Benefits: ● No frame structure ● Optimum accessibility ● Readily dismantled and therefore easily installed Material: Sheet steel Surface finish: − Mounting frame: Dipcoat-primed − Enclosure panels: Powder-coated Colour: See table. Supply includes: Product-specific supply scope, see table. Detailed drawings: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. U Packs of 24 42 42 42 42 Page Width mm 600 600 600 800 800 Height mm 1200 2000 2000 2000 2000 Depth mm 1000 1000 1000 1000 1000 Distance between levels, pre-configured mm 745 745 745 745 745 Colour RAL 7035 RAL 7035 RAL 9005 RAL 7035 RAL 9005 Model No. TE 1 7000.875 7000.882 7000.885 7000.892 7000.895 Supply includes Self-supporting with 482.6 mm (19˝) mounting frame, front and rear, depth-variable 2 Sheet steel door vented2), front with moulded handle, 130° hinge, security lock 3524 E 1 Sheet steel door vented2), rear with moulded handle, 130° hinge, security lock 3524 E 1 Levelling feet 4 Roof plate including brush strip for cable entry and optional fitting with an active fan unit 1 Base frame with maximum cut-out for optional fitting with module plates, solid, passively vented or for cable entry 1 Accessories Side panels, lockable, including security lock 3524 E 2 7000.653 7000.663 7000.653 7000.663 570 Baying kit 1 set 7000.640 582 Ergoform-S handle for semi-cylinder, to exchange for the existing lock 1 2435.000 2435.000 2452.0001) 2435.000 2452.0001) 607 Fan unit, with 2 fans and thermostat, pre-wired ready for connection 1 7000.670 7000.670 – 7000.670 – 406 Transport castors, including assembly parts 4 7000.672 7000.672 7000.672 7000.672 7000.672 557 C rail, for cable clamping in the enclosure width via cable clamps, on the 482.6 mm (19˝) mounting frame at the rear 4 7828.060 7828.060 7828.060 7828.060 7828.060 653 Slide rail, 482.6 mm (19˝) for 740 mm distance between levels 2 7063.740 7063.740 7063.740 7063.740 7063.740 750 Cable clamp rail, depth-variable 500 – 895 mm, for cable attachment in the enclosure depth via cable ties 4 7858.162 7858.162 7858.162 7858.162 7858.162 722 Cable clamp rail, for cable attachment in the enclosure width via cable ties, on the 482.6 mm (19˝) mounting frame at the rear 4 7828.062 7828.062 7828.062 7828.062 7828.062 722 Earthing kit for TE 1 set 7000.675 7000.675 7000.675 7000.675 7000.675 691 Socket strip for TE, 8-way for earthing-pin plugs 1 7000.630 7000.630 7000.630 7000.630 7000.630 696 Included with the supply. 1) Matt nickel-plated 2) Vented surface area > 67% Rittal Catalogue 33/Enclosures 117


Catalogue 33
To see the actual publication please follow the link above