40 A/100 A (3-pole) - Allocation of switchgear – Mini-PLS component adaptors 12 A/25 A - Allocation of switchgear – Mini-PLS component adaptors 40 A/100 A

Catalogue 33

Mini-PLS component adaptor Busbar system Page 270 Busbar connection adaptor Page 270 Bus-mounting fuse base Page 271 NH fuse-switch disconnectors Page 271 Material: − Polyamide (PA 6.6). − Fire protection corresponding to UL 94-V0 Colour: − RAL 7035 − RAL 9011 (SV 9629.000) 12 A/25 A (3-pole) Design Note: Overview of standard switchgear with allocation of the relevant adaptor, see page 273. Rated current up to Packs Technical information: Available on the Internet. Detailed drawings: Available on the Internet. of 12 A 25 A 25 A 25 A 25 A 25 A 25 A 25 A 25 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Connection cables1) AWG 14 AWG 12 AWG 12 AWG 12 AWG 12 AWG 12 AWG 12 AWG 12 AWG 12 Support rails Qty. 1 1 1 1 1 1 1 1 1 Height mm 7.5 7.5 15 7.5 15 7.5 15 7.5 7.5 Width mm 45 45 45 54 54 72 72 90 108 Height mm 160 160 160 160 160 160 160 160 160 Model No. SV 1 9614.110 9614.100 9615.100 9614.000 9615.000 9625.000 9626.000 9629.010 9629.030 Accessories Insert strip 2 9623.000 9623.000 9623.000 9623.000 9623.000 9623.000 9623.000 9623.000 9623.000 318 Support rails Height 7.5 mm Width 45 mm 10 9320.150 9320.150 9320.150 – – – – 9320.150 – 318 Width 54 mm 10 – – – 3548.000 3548.000 – – – 3548.000 318 Width 72 m m 10 – – – – – 3549.000 3549.000 – – 318 1) AWG = American Wire Gauges AWG 14 = 2.08 mm2 2.5 mm2 AWG 12 = 3.31 mm2 4 mm2 Rittal Catalogue 33 272 /Power distribution


Catalogue 33
To see the actual publication please follow the link above