Page 273

Catalogue 33

Mini-PLS component adaptor 40 A/100 A (3-pole) Design Rated current up to Packs of 40 A 40 A 40 A 40 A 100 A Page Rated operating voltage 690 V~ 690 V~ 690 V~ 690 V~ 690 V~ Connection cables1) AWG 10 AWG 10 AWG 10 AWG 10 35 mm2 Support rails Qty. 1 1 1 1 – Height mm 7.5 15 7.5 15 – Width mm 54 54 72 72 90 Height mm 160 160 160 160 160 Model No. SV 1 9616.000 9617.000 9627.000 9628.000 9629.000 Accessories Insert strip 2 9623.000 9623.000 9623.000 9623.000 – 318 Support rails Height 7.5 mm Width 54 mm 10 3548.000 3548.000 – – – 318 Width 72 mm 10 – – 3549.000 3549.000 – 318 Height 15 mm Width 72 mm 5 – – – – 9320.120 322 1) AWG = American Wire Gauges AWG 10 = 5.26 mm2 6 mm2 Allocation of switchgear – Mini-PLS component adaptors 12 A/25 A Make/model Model No. SV ABB MS116 9614.100 MS325 9614.000 MS450 (max. 25 A) 9614.000 MS451 (max. 25 A) 9614.000 Eaton PKZM0 (up to 25 A) PKZM01 (up to 25 A) PKZM4 (up to 25 A) PKE12 PKE32 (up to 25 A) PKE65 (up to 25 A) 9614.100 9614.100 9614.000 9614.100 9614.100 9614.000 Schneider Electric GV2-P (up to 25 A) GV2-RT GV2-LE10 GV3 (up to 25 A) 9614.100 9614.100 9614.100 9614.100 Make/model Model No. SV Siemens S0 3RV10 21... 3RV20 21... (up to 25 A) S00 3RV10 11... 3RV20 11... S2 3RV10 31... (up to 25 A) 9614.100 9614.100 9614.1001) 9614.1001) 9614.000 1) Support rail must be offset Allocation of switchgear – Mini-PLS component adaptors 40 A/100 A Make/model Model No. SV Accessories Model No. SV ABB MS450 (max. 40 A) MS451 (max. 40 A) MS495 MS496 MS497 Tmax T1 T2 9617.000 9629.000 9629.000 9629.000 9629.000 9629.000 9629.000 – 9320.120 9320.120 9320.120 9320.120 – – Eaton NZM 1 PKZ2 PKZM4 (max. 40 A) PKZM4 9629.000 9627.000 9617.000 9629.000 ––– 9320.120 Make/model Model No. SV Accessories Schneider Electric NS 80 GV3 (max. 40 A) GV3 9629.000 9616.000 9629.000 Model No. SV –– 9320.120 Siemens S2 3RV10 31... (max. 40 A) 3RV10 31... S3 3RV1341/42 9616.000 9629.000 9629.000 – 9320.120 9320.120 Rittal Catalogue 33/Power distribution 273


Catalogue 33
To see the actual publication please follow the link above