Walls - Side panels - Side panels, screw-fastened, sheet steel - Side panels, screw-fastened, stainless steel

Catalogue 33

Base Base Pressure relief stoppers Especially when enclosures are exposed to changing climatic conditions (e.g. with outdoor siting), condensation may form in sealed enclosures due to pressure differences. The integral sealing membrane largely prevents such pressure differences and hence condensation; additionally, it also prevents the ingress of moisture from the outside. Installed in vertical surfaces to protect against dirt. Packs of Model No. SZ 5 2459.500 Technical specifications: − Air permeability up to 120 litres/hour with a pressure difference of 70 mbar − Connection thread M12 x 1.5 − For fitting in wall thicknesses up to 4 mm Material: Polyamide Colour: Similar to RAL 9005 Protection category: − IP 66, 68 to IEC 60 529 − IP 69K to DIN 40 050-9 Supply includes: Lock nut Condensate discharge For reliable discharge from the inside and protection against splashes from the outside (labyrinth effect). A hole diameter of 16 mm is required. (With AE sheet steel, the holes are already provided in the base.) Material: Polyamide Colour: Similar to RAL 7035 Protection category: IP 55 to IEC 60 529, subject to correct mounting at the bottom. Packs of Model No. SZ 6 2459.000 Gland plates for CS New Basic enclosures For sealing the base opening and for cable entry. Material: Sheet steel Surface finish: Powder-coated, zinc-plated Colour: RAL 7035 Supply includes: Assembly parts. For enclosure dimensions Width Packs of Model No. CS mm Depth mm 600 400 1 set 9785.511 600 500 1 set 9785.514 800 400 1 set 9785.512 800 500 1 set 9785.513 1200 400 1 set 2 x 9785.511 1200 500 1 set 2 x 9785.514 566 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above