SV-TS 8 busbar enclosures (width 200 mm)

Catalogue 33

Baying systems TS 8 SV-TS 8 switch-disconnector-fuse enclosure (height 2200 mm) 4 Width mm Packs of 1000 1200 1000 1200 Page Height mm 2200 2200 2200 2200 Depth mm 600 600 800 800 Model No. SV 1 9670.0261) 9670.1261) 9670.0281) 9670.1281) Door(s) 1 1 1 1 Weight (kg) 102.0 122.0 109.0 129.0 Base/plinth Components front and rear Height 100 mm 1 set 8601.000 8601.200 8601.000 8601.200 543 Height 200 mm 1 set 8602.000 8602.200 8602.000 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.080 8601.080 544 Height 200 mm 1 set 8602.060 8602.060 8602.080 8602.080 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Also required Side panels for protection category IP 55 2 8126.235 8126.235 8128.235 8128.235 567 Front trim panels, top 336 mm/ bottom 136 mm for protection category IP 3X 1 set 9674.340 9674.340 9674.340 9674.340 354 Front trim panels, top 186 mm/ bottom 336 mm for protection category IP 3X 1 set 9674.342 9674.342 9674.342 9674.342 354 Contact hazard protection, cable chamber Roof section 1 set 9674.362 9674.366 9674.364 9674.368 355 Rear section 1 set 9674.372 9674.376 9674.372 9674.376 355 Assembly kit for fuses Jean Müller 1 9674.352 9674.352 9674.352 9674.352 354 ABB/Siemens 1 9674.358 9674.358 9674.358 9674.358 354 Divider panel for switch-disconnector-fuse section Busbar system in the roof section 1 9674.326 9674.326 9674.328 9674.328 355 Busbar system in the rear section 1 9674.325 9674.325 9674.327 9674.327 355 Angular baying brackets 4 8800.430 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 8800.490 578 Accessories Roof plates for protection category/design2) IP 2X/vented 1 9660.255 9660.265 9659.545 9659.555 622 Roof plates with pressure relief function2) 3) 1 9660.955 9660.965 – – 622 Enclosure configuration see page 592 Compartment configuration see page 345 1) Extended delivery times. 2) In exchange for the standard TS roof. 3) Other sizes available on request. Rittal Italy RITTAL S.p.A. S.P. n. 14 Rivoltana – Km 9,5 20060 Vignate (MI) Phone: +39 (0) 2 959 301 Fax: +39 (0) 2 9536 0209 E-mail: info@rittal.it www.rittal.it 92 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above