Page 93

Catalogue 33

Baying systems TS 8 5 System accessories Page 537 SV components From page 327 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Roof, rear panel, front trip panel, gland plate: Dipcoat-primed, powdercoated on the outside, textured paint Colour: RAL 7035 Protection category: Up to IP 55 Supply includes: − Enclosure frame − Front trim panel − Roof − Rear panel − Gland plate Testing: − Design certificate to IEC 61 439-1/-2 − IEC 61 641 Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. SV-TS 8 busbar enclosures (width 200 mm) 5 Width mm Packs of 200 200 200 200 Page Height mm 2000 2200 2000 2200 Depth mm 600 600 800 800 Model No. SV 1 9670.206 9670.226 9670.208 9670.2281) Weight (kg) 34.0 36.6 37.5 40.0 Base/plinth2) Also required Side panels for protection category IP 55 2 8106.235 8126.235 8108.235 8128.235 567 Coupling set mounting kit 1 set 9674.196 9674.196 9674.198 9674.198 351 Angular baying brackets 4 8800.430 8800.430 8800.430 8800.430 579 Baying connectors, external 6 8800.490 8800.490 8800.490 8800.490 578 Accessories Compartment configuration see page 345 1) Extended delivery times. 2) The busbar enclosure is on one base/plinth together with the main enclosure, i.e. please select a base/plinth for the main enclosure which is 200 mm wider. Rittal Canada RITTAL Systems Ltd. 6485 Ordan Drive Missisauga ON L5T 1X2 Canada Phone: +1 (905) 795-0777 Fax: +1 (905) 795-9548 Toll-free: 1-800-399-0748 E-mail: marketing@rittal.ca www.rittal.ca Rittal Catalogue 33/Enclosures 93


Catalogue 33
To see the actual publication please follow the link above