Assembly components - Snap-on nut TS - Adaptor bracket TS

Catalogue 33

Interior installation Rail systems Mounting plates Screw-fastened, small Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. PS 4 4532.000 Detailed drawings: Available on the Internet. Mounting plate TS with integral top-hat rail For direct snap-mounting of components such as speed control, enclosure internal thermostat and hygrostat. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Mounting plate (mounting accessories included). Packs of Model No. DK 1 7526.964 Mounting bracket May be screw-fastened onto all enclosures and mounting parts with system punchings on a 25 mm pitch pattern. Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly screws. Packs of Model No. PS 4 4597.000 Accessories: − Screws, see page 666. − Cable tie for fast assembly SZ 2597.000, see page 720. Detailed drawings: Available on the Internet. Mounting bracket for interior installation For installing punched sections with mounting flanges and support strips in: ● Comfort Panel horizontal/vertical from 74 mm installation depth or for installing in: ● Optipanel from an installation depth of 100 mm Material: Sheet steel Surface finish: Zinc-plated Supply includes: Assembly parts. Packs of Model No. CP 4 6205.100 Detailed drawings: Available on the Internet. Comfort Panel Page Front panel width 482.6 mm (19˝) Punched sections with mounting flanges Horizontal 8612.150 647 Vertical Support strips Horizontal 4695.000 650 Vertical 658 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above