TFT holder - TFT holder

Catalogue 33

Monitors TFT monitor Installation variant for surfaces and command panels. Benefits: ● High-quality industrial design ● Reduced installation work thanks to integral front frame ● No additional ventilation required ● Very small installation depth (45 mm) Resistive touchscreen for operation with a pen, finger or glove. Material: Front frame: Aluminium Surface finish: Powder-coated Colour: RAL 7035 Protection category: IP 65 to IEC 60 529 (front) Supply includes: Seal, hex nuts (for installation in surfaces), VGA cables, rear threaded bolts M5 (14). Touch variants additionally with integral connection cable and driver CD-ROM. Size Width mm Height mm Model No. SM Touch Without1) resistive, USB 15˝ 430 343 6450.010 6450.070 17˝ 482.6 354.8 6450.020 – 19˝ 482.6 399.3 6450.170 – 1) With anti-reflection coated safety glass screen. Note: Other variants as resistive touchscreen with serial or USB interface available on request. Also required: Mounting kit CP 6053.800 (when installing in Comfort Panel), see page 795. Mounting kit CP 6053.500 (when installing in VIP 6000 and Optipanel), see page 795. Power pack SM 6450.050, see page 796 and connection cable SM 6450.060, see page 796, if an operating voltage of only 100 – 240 V AC is available instead of 12 V DC. Detailed drawings: Available on the Internet. Technical specifications 15˝ 17˝ 19˝ Resolution of display (max. pixels) 1024 x 768 1280 x 1024 1280 x 1024 Resolution of controller/colours VGA-SXGA/16.2 million Brightness (cd/m2) 400 300 250 Contrast ratio 500 : 1 Reading angle horizontal (right/left) 65°/65° 75°/75° 88°/88° Reading angle vertical (top/bottom) 45°/65° 65°/65° 88°/88° Lamp life1) (h) min. 35,000 typ. 50,000 min. 40,000 On-screen display (OSD) At rear VGA input/DVI-D D-Sub HD 15-pole DVI-D jack Operating temperature (°C)/storage temperature (°C) 0 to +50/–20 to +60 Voltage input 12 V DC Power consumption (W) 30 35 40 H-Sync. (kHz)/V-sync. (Hz) 31.5 to 80/60 to 75 Humidity in operation (%) 20 to 80 (non-condensing) Humidity in storage (%) 5 to 95 (non-condensing) 1) Until half the original brightness is reached. Power pack For TFT monitor ● With IEC 320 socket, ● With connection cable (1.5 m) and connector for connecting to the TFT monitor. Dimensions, W x H x D: 107 x 30 x 59 mm. Technical specifications: − Input voltage: 100 – 240 V AC − Output voltage: 12 V DC − Operating temperature: 10°C – 40°C Packs of Model No. SM 1 6450.050 Material: Enclosure: Plastic Connection cable for power pack With IEC connector at one end. Length: 1.5 m. Packs of Model No. SM 1 6450.060 796 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above