Doors/locks - Door variants - Glazed door - Handle adaptor - Lock components

Catalogue 33

Baying system TS 8 corner enclosures TS 8 corner enclosures The corner enclosure and the supplied components will accommodate the various baying options of the TS 8 frame on all outer surfaces. Fitted with a rear panel and an asymmetrical side panel (see page 568, mounted on the l/h side), the corner enclosure also permits the option of baying in both the width and depth. The gland plates are aligned parallel to the rear panel. In TS 8 enclosures with a square footprint, the gland plates may also be rotated through 90°. The baying system is identical to all other TS 8 enclosures. Material: Sheet steel, 1.5 mm Surface finish: − Enclosure frame, roof, rear wall and side panel: Dipcoat-primed, powder-coated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Supply includes: − Enclosure frame − Roof − Rear wall (on the longest side) − Side panel, asymmetrical − Gland plates (divided in a longitudinal direction) Width mm Height mm 400 1800 400 8484.300 500 1800 400 8584.300 600 1800 400 8684.300 500 1800 500 8585.300 600 1800 500 8685.300 600 1800 600 8686.300 400 2000 400 8404.300 500 2000 400 8504.300 600 2000 400 8604.300 800 2000 400 8804.300 500 2000 500 8505.300 600 2000 500 8605.300 800 2000 500 8805.300 600 2000 600 8606.300 800 2000 600 8806.300 600 2200 600 8626.300 Delivery times available on request. Accessories: Depth mm Model No. TS − TS base/plinth, see page 542. − Connecting plinth trim, see page 547. H B T Baying examples TS 8 corner enclosures B = Width T = Depth B 600 B 600 T 500 T 500 B 600 T 500 B 600 T 500 B 600 T 500 B 600 T 500 Note: Correct Incorrect Incorrect Rittal Catalogue 33/System accessories 583


Catalogue 33
To see the actual publication please follow the link above