Compact enclosures AE

Catalogue 33

Stainless steel Compact enclosures AE Width (B) mm Packs of 300 300 380 380 600 400 Page Height (H) mm 380 380 380 380 380 500 Depth (T) mm 210 210 210 210 210 210 Mounting plate width (F) mm 275 275 334 334 549 354 Mounting plate height (G) mm 334 334 355 355 355 475 Model No. AE 1 1005.600 1005.500 1006.600 1006.500 1009.600 1015.600 Material 1.4301 (AISI 304) – – 1.4404 (AISI 316L) – – – – Door 1 1 1 1 1 1 Weight (kg) 8.4 8.4 9.8 9.8 14.6 12.9 Protection category IP 66 to IEC 60 529, complies with NEMA 4X Accessories Rails for interior installation 4 2373.210 2373.210 2373.210 2373.210 2373.210 2373.210 647 Rain canopy 1.4301 (AISI 304) 1 2361.000 2361.000 2472.000 2472.000 2473.000 – 619 Wall mounting bracket 1.4301 (AISI 304) 4 2433.000 – 2433.000 – 2433.000 2433.000 627 1.4404 (AISI 316L) 4 – 2433.500 – 2433.500 – – 627 Wall angle 1.4301 (AISI 304) 4 2583.010 2583.010 2583.010 2583.010 2583.010 2583.010 628 Pole clamp 1.4301 (AISI 304) 1 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 629 Cam lock 1.4404 (AISI 316L) Standard 1 2304.000 – 2304.000 – 2304.000 2304.000 609 Hygienic Design 1 2304.010 2304.010 2304.010 2304.010 2304.010 2304.010 178 Alternative lock systems see page 602 Width (B) mm Packs of 500 500 380 600 600 600 Page Height (H) mm 500 500 600 600 600 760 Depth (T) mm 210 300 210 210 210 210 Mounting plate width (F) mm 449 449 334 549 549 549 Mounting plate height (G) mm 470 470 570 570 570 730 Model No. AE 1 1007.600 1013.600 1008.600 1010.600 1010.500 1012.600 Material 1.4301 (AISI 304) – 1.4404 (AISI 316L) – – – – – Door 1 1 1 1 1 1 Weight (kg) 15.7 18.4 15.1 23.5 23.5 30.2 Protection category IP 66 to IEC 60 529, complies with NEMA 4X Accessories Rails for interior installation 4 2373.210 2373.300 2373.210 2373.210 2373.210 2373.210 647 Rain canopy 1.4301 (AISI 304) 1 2362.000 – 2472.000 2473.000 2473.000 2473.000 619 Wall mounting bracket 1.4301 (AISI 304) 4 2433.000 2433.000 2433.000 2433.000 – 2433.000 627 1.4404 (AISI 316L) 4 – – – – 2433.500 – 627 Wall angle 1.4301 (AISI 304) 4 2583.010 2583.010 2583.010 2583.010 2583.010 2583.010 628 Pole clamp 1 2584.000 2584.000 2584.000 2584.000 2584.000 2584.000 629 Cam lock 1.4404 (AISI 316L) Standard 1 2304.000 2304.000 2304.000 2304.000 – 2304.000 609 Hygienic Design 1 2304.010 2304.010 2304.010 2304.010 2304.010 2304.010 178 Alternative lock systems see page 602 Rittal Hungary RITTAL Kereskedelmi Kft. 1044 Budapest, Ipari Park u. 1. Phone: +36 (1) 399 8000 Fax: +36 (1) 399 8009 E-mail: rittal@rittal.hu www.rittal.hu Rittal Catalogue 33/Enclosures 185


Catalogue 33
To see the actual publication please follow the link above