SV-TS 8 enclosures for Rittal Ri4Power applications (depth 800 mm)

Catalogue 33

Baying systems TS 8 1 1 System accessories Page 537 NH slimline fuse-switch disconnectors size 00 – 3 Page 306/307 SV components From page 327 Material: Sheet steel Surface finish: − Enclosure frame: Dipcoat-primed − Door(s), roof, rear panel: Dipcoat-primed, powdercoated on the outside, textured paint − Gland plates: Zinc-plated Colour: RAL 7035 Protection category: Up to IP 54, depending on the panels. Supply includes: − Enclosure frame with door(s), 3 mm double-bit lock insert − Roof − Rear panel − Three-piece gland plates − TS punched section with mounting flange. SV-TS 8 enclosures for Rittal Ri4Power applications (depth 600 mm) 1 Testing: − Design certificate to IEC 61 439-1/-2 − IEC 61 641 Detailed drawings/ Technical information: Available on the Internet. Photo shows a configuration example with equipment not included in the scope of supply. Without mounting plate Width mm Packs of 600 800 1000 1200 Page Height mm 2000 2000 2000 2000 Depth mm 600 600 600 600 Model No. SV 1 9660.6051) 9660.6351) 9660.6951) 9660.6551) Technical specifications correspond to Model No. TS 8606.500 8806.500 8006.500 8206.500 76 Door(s) 1 1 2 2 Weight (kg) 76.0 92.6 113.7 137.6 Base/plinth Components front and rear Height 100 mm 1 set 8601.600 8601.800 8601.000 8601.200 543 Height 200 mm 1 set 8602.600 8602.800 8602.000 8602.200 543 Trim panels, sides Height 100 mm 1 set 8601.060 8601.060 8601.060 8601.060 544 Height 200 mm 1 set 8602.060 8602.060 8602.060 8602.060 544 Flex-Block see page 540 Levelling component for base/plinth see page 546 Accessories Cable clamp rails 2 4191.000 4192.000 4336.000 4196.000 717 Cable entry plates2) 2 8800.060 8800.080 – – 701 4 – – 8800.100 8800.120 701 Side panels 2 8106.235 8106.235 8106.235 8106.235 567 Roof plates3) for protection category/design IP 43/vented 1 9671.766 9671.786 – – 622 IP 2X/vented 1 9660.235 9660.245 9660.255 9660.265 622 Roof plates for cable entry glands3) 1 9665.903 9671.586 – – 622 Roof plates with pressure relief function3) 1 9660.935 9660.945 9660.955 9660.965 622 Contact hazard protection cover plate for NH slimline fuse-switch disconnectors4) 1 set 9660.460 9660.470 9660.480 9660.490 343 Mounting brackets 24 9660.090 9660.090 9660.090 9660.090 344 Blanking cover see page 344 Alternative lock systems see page 600 Enclosure configuration see page 592 Compartment configuration see page 345 1) Without mounting plate. 2) Cable entry grommets, see page 702. 3) To exchange for the TS standard roof. 4) Only used when mounting the Maxi-PLS system in the rear section. 84 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above