Monitors - TFT monitor - Power pack - Connection cable

Catalogue 33

Front assembly Mounting kit for Optipanel For installing ● Aluminium front panels ● Command panels ● Keyboards For holes Supply includes: Packs of 30 retaining claws, captive nuts, screws and sealing washers. For front panels Thread Model No. CP Others M4 6058.000 Rittal and others M5 6053.000 For threaded bolts Supply includes: Packs of 10 retaining claws and cap screws. For front panels Thread Model No. CP Others M4 6058.500 Rittal and others M5 6053.5001) 1) For the installation of TFT monitors 15˝, 17˝ and 19˝. For screw clamp Supply includes: Packs of 4 pressure plates, 4 attachment strips. Note: Command panels TP 277 6˝, OP 277 6˝, MP 277 10˝ Touch, MP 377 12˝ Touch, MP 377 15˝ Touch are installed using an adaptor plate (included with the supply subject if selected accordingly, or available on request). For direct installation of Model No. CP Siemens Sinumerik: OP 010, OP 010C, OP 012, OP 015, MCP 483, PP 012, Querty 19˝, KB 483C, TP 015A Siemens Simatic: Panel PC 477, 577, 677, 677B: 12.1˝ Touch, 15.1˝ Touch, 12.1˝ keys, 15.1˝ keys, 19˝ Touch1) Panel PC 877: 15.1˝ Touch, 12.1˝ keys, 15.1˝ keys, 19˝ Touch1), Flat Panel1) 12˝, 15˝, 17˝, 19˝ Pro Face Industrial PC: ALP 3600, ALP 3700, ALP 3900 The mounting set can only be installed vertically. 1) 2 packs are required. 6053.210 1 2 Mounting kit for Comfort Panel For the installation of aluminium front panels, command panels and keyboards. Supply includes: CP 6058.800, CP 6053.800: 20 each of retaining claws, captive nuts, screws, nuts and sealing washers. CP 6053.300: 8 medium retaining claws, 8 short retaining claws, 4 long retaining claws 6058.800, 6053.800 6053.300 For drilled holes/bolts/front panel mounting from behind Thread Model No. CP M4 6058.800 M5 6053.800 For screw clamp 1 2 For installation of Model No. CP Siemens Sinumerik: OP 010, OP 010 C, OP 012, TP 012, OP 015, OP 015 A, MCP 483 C, MCP 483, PP 012, PP 012 Erweiterung, MCP, KB 483 C, Querty 19˝ 6053.300 Siemens Simatic: Panel PC 477, 577, 677, 677B: 12,1˝-Tasten, 12,1˝-Touch, 15,1˝-Tasten, 15,1˝-Touch, 19˝-Touch Panel PC 877: 12,1˝-Tasten, 15,1˝-Tasten, 15,1˝-Touch, 19˝-Touch, TP 277 6˝ MP 377 15˝-Touch, MP 377 12˝-Touch, MP 377 19˝-Touch B & R: Automation Panel Panel PC Rittal Catalogue 33/System accessories 795


Catalogue 33
To see the actual publication please follow the link above