Roof plate - Roof plate, vented

Catalogue 33

Roof/wall mounting Roof Roof plate for cable entry, two-piece for DK-TS In exchange for the standard roof. Equipped with a sliding angular bracket in the rear section. Rubber cable clamp strip on both sides for attaching cable bundles and bunched cables. Thanks to the symmetrical design of the TS 8 frame, side cable entry can also be achieved by rotating the roof plate. The two-piece design additionally allows easy retro-fitting, by simply removing the front part of the plate for retrospective cable entry. For active ventilation, a fan mounting plate may be fitted in the front section of the enclosure (not in conjunction with 482.6 mm (19˝) mounting frames). To this end, the roof plate must be raised by at least 20 mm using spacers. Material: Sheet steel Colour: RAL 7035 For enclosures Width Model No. DK mm 600 400 7826.6451) 600 600 7826.665 600 800 7826.685 600 1000 7826.605 600 1200 7826.625 800 400 7826.845 800 600 7826.865 800 800 7826.885 800 1000 7826.805 1200 400 7826.245 800 1200 7826.825 1) Extended delivery times. Accessories: Depth mm − Fan mounting plate, see page 403. − Spacers, see page 626. Detailed drawings: Available on the Internet. Roof plate, multi-piece for side cable entry in TS The roof plate allows side cable entry on both sides across the entire enclosure depth. Sliding brackets at the sides allow variable adaptation of the entry opening. Additional rubber cable clamp strips secure the inserted cable bundles and cable sections. The multi-piece design allows convenient retrofitting, as the roof plate is removable even with the cables already inserted. Passive ventilation is supported by raising the roof with spacers. Material: Sheet steel Surface finish: Spray-finished Colour: RAL 7035 Supply includes: Assembly parts. For enclosures Width Model No. DK mm 800 1000 7526.807 800 1200 7526.8271) 1) Extended delivery times. Accessories: Spacers, see page 626. Depth mm 624 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above