Contact hazard protection cover - Contact hazard protection cover - Contact hazard protection cover

Catalogue 33

Installation modules ISV distribution enclosures Busbar support 5-pole, 60 mm bar centre distance Note: − The busbars must be cut to length prior to installation, in accordance with the “ISV” assembly instructions, depending on the configuration and connection versions being used. − 5-pole busbar variant only suitable for the configuration of busbar connections and NH busmounting fuse-switch disconnectors, size 00. − With bus-mounting fuse bases, only 3-pole configuration (L1/L2/L3) is supported. In such cases, N and PE must be configured via busbar support SV 9340.040 (see page 310) or busbar module (Model No. SV 9665.590 or SV 9665.600, see page 368). Mechanical interior installation Usable busbar dimensions E-Cu Packs Busbar support for 2 height units1) and max. 2 width units2) Assembly components Page Conductor connection clamps for bar thickness 5 mm 3450.500 – 3453.500/3550.000 316 10 mm 3455.500 – 3458.500/3555.000 316 Plate clamp 3554.000 316 Bus-mounting fuse bases see below NH bus-mounting fuse-switch-disconnector, size 00 see below Also required Contact hazard protection cover for Conductor connection clamps 366 Plate clamp 366 Bus-mounting fuse bases 366 NH bus-mounting fuse-switchdisconnector, size 00 366 Accessories Busbars E-Cu see page 311 Busbar connectors for E-Cu3) 30 x 5/10 mm (L1/L2/L3) 9320.020 313 25 x 10 mm (N) 9320.020 313 12 x 10 mm (PE) 9350.075 313 Laminated copper bars see page 314 1) 1 U 150 mm 2) 1 WU 250 mm 3) for busbar connections from enclosure to enclosure Bus-mounted fuse bases and accessories Type Bus-mounting fuse base Model No. SV Model No. SV Model No. SV D 02-E 18 3418.000 3419.000 3420.000 294 D II-E 27 3427.000 3428.000 3429.000 294 D III-E 33 3433.000 3434.000 3435.000 294 D 02-E 18-D-Switch 9340.950 – – 295 NH fuse-switch disconnectors (RiLine NH) of Model No. SV Busbars L1/L2/L3 30 x 5 mm (400 A) 30 x 10 mm (630 A) Busbar N 4 9665.495 25 x 10 mm Busbar PE 12 x 10 mm Contact hazard protection cover End caps Page Size Model No. SV Model No. SV1) Page Size 00 9343.000 9343.010 9343.020 9343.030 298/299 1)With electronic fuse monitoring. Rittal Catalogue 33/Power distribution 365


Catalogue 33
To see the actual publication please follow the link above