TP pedestal Installation examples with TS system rails

Catalogue 33

Interior installation Rail systems 1 TP pedestal Installation examples with TS system rails Rails for interior installation (preparing for installation) For enclosure width mm Packs of 600 800 1200 1600 Page 1 For enclosure height mm 675 675 675 675 Model No. CM 4 5001.050 5001.050 5001.050 5001.050 647 Installation in the width Packs of Model No. TS For enclosure width mm 600 800 1200 1600 A1) mm 575 775 1175 1575 TS punched section with mounting flange, 17 x 73 mm 4 8612.060 8612.080 8612.020 – 647 TS support strips 20 8800.130 4579.000 – – 650 2 3 Installation in the height (individual installation e.g. with) TS mounting bars see page 650 TS punched rail 18 x 38 mm see page 650 Installation in the depth For enclosure depth mm A1) mm Packs of Model No. TS TS punched section with mounting flange, 17 x 73 mm 400 325 4 8612.140 8612.140 8612.140 8612.140 647 500 425 4 8612.150 8612.150 8612.150 8612.150 TS mounting bars 400 325 20 4694.000 4694.000 4694.000 4694.000 650 500 425 20 4695.000 4695.000 4695.000 4695.000 TS punched rail, 18 x 38 mm 400 325 4 8612.240 8612.240 8612.240 8612.240 650 500 425 4 8612.250 8612.250 8612.250 8612.250 PS punched rail, 23 x 23 mm 400 325 12 4169.000 4169.000 4169.000 4169.000 651 500 425 12 4170.000 4170.000 4170.000 4170.000 With mounting bracket TS (2 per rail) 24 8800.370 8800.370 8800.370 8800.370 660 4 5 6 7 1) A = Rail mounting distance X 7 4 1 2 A 6 1 5 4 3 A X 642 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above