Slide rails - Slide rails, depth-variable, 1 U - Slide rails, depth-variable, 1 U

Catalogue 33

482.6 mm (19˝) installation system Accessories for Data Rack Second pair of mounting angles To accommodate 482.6 mm (19˝) network components or for the attachment of component shelves and slide rails. 482.6 mm (19˝) punched profile at the front, hole centre distance 465 (470 mm at the rear), tailored to the attachment of patch panels and cable routing rails. The mounting level may be positioned on a 50 mm pitch pattern. Minimum distance between levels 150 mm, maximum distance between levels 350 mm. Material: Sheet steel, 2 mm Colour: RAL 7035 Supply includes: − 1 torsionally stiff profile frame − Mounting accessories U Packs of Model No. DK 31 1 7296.000 36 1 7297.000 40 1 7298.000 45 1 7299.000 Detailed drawings: Available on the Internet. 50 mm pitch pattern min. 150 – max. 350 Baying clamp For assembling rows of distributor frames, or for cable routing between data racks. Technical specifications: Length: 53 mm Colour: RAL 7035 Packs of Model No. DK 3 7494.000 Roof plate with cable route For optimised use of the Data Rack as a corridor distributor or cable management rack. The size of individual cable routes may be individually dimensioned by sliding the guide plates. On all Data Racks, the roof plate can be attached with two mounting levels and a distance between the levels of 350 mm. Packs of Model No. DK 1 7411.000 Material: Sheet steel, spray-finished Colour: RAL 7035 Supply includes: − Roof plate − Mounting accessories Depth stays For securing and stabilising two pairs of 482.6 mm (19˝) mounting angles in the Data Rack. The length of the depth stays is adjustable, and can accommodate the following spacings of mounting angles: 250, 300 and 350 mm. Packs of Model No. DK 2 7401.000 Material: Sheet steel, spray-finished Colour: RAL 7035 Continuous slide rail for two pairs of mounting angles, 482.6 mm (19˝) To support heavy equipment in the Data Rack. The mounting dimensions of the slide rails were selected to enable them to be combined with 500 mm deep, 482.6 mm (19˝) component shelves. The mounting distance of the 482.6 mm (19˝) mounting angles is 350 mm. Requirements: Second pair of mounting angles Packs of Model No. DK 2 7402.000 Material: Sheet steel, zinc-plated Accessories: Component shelves, 500 mm deep, see page 670. 748 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above