Climate control for Modular Safe/Modular Safe Extend - Compact climate control

Catalogue 33

Modular Safe Extend System accessories Page 537 Applications: ● A high level of protection against potential physical threats for IT ● Targeted configuration components transform the safe into a complete, compact data centre. Benefits: ● Modular assembly ● Expandability for graduated investment in line with IT growth ● Prepared for the installation of various IT climate control solutions ● Systems may be dismantled and reassembled, for maximum investment security Protection standards: − Fire protection F90 based on DIN 4102 − Compliance with limit values ΔT < 50 K, relative humidity < 85% for 30 minutes − Burglary protection optionally resistance class 2, 3 or 4 EN 1627 − Protection against dust and water jets IP 56 to IEC 60 529 − Protection from acrid gases to DIN 18 095 The tests were performed as system tests and confirmed by way of test reports. Material: Pladur plate Colour: Enclosure: RAL 7035 Supply includes: − Security safe with operator door and servicing door − Cable entry in both side elements − Both doors with key lock Optional: − Electronic combination lock − Electronic lock pre-equipped for activation by an external access control system − Cable entry in the top and base unit − Twin-walled doors − Choice of door hinges T2 T1 B1 H1 H2 B2 Detailed drawings: Available on the Internet. U 42 47 42 47 External dimensions mm Width (B1) 1100 1100 1100 1100 Height (H1) 2210 2410 2210 2410 Depth (T1) 1200 1200 1400 1400 Internal dimensions mm Width (B2) 920 920 920 920 Height (H2) 2030 2230 2030 2230 Depth (T2) 1000 1000 1200 1200 Model No. LS Individual solution 7999.896 7999.897 7999.983 7999.987 Suite creation Left 7999.977 7999.980 7999.984 7999.988 Centre 7999.978 7999.981 7999.985 7999.989 Right 7999.979 7999.982 7999.986 7999.990 Accessories 482.6 mm (19˝) rack, based on TS 8, 482.6 mm (19˝) level front and rear, 6 support strips for mounting on the 482.6 mm (19˝) level, 2 punched sections with mounting flanges W 800 x H 2000 x D 1000/1200 7995.969 – 7995.974 – W 800 x H 2200 x D 1000/1200 – 7999.970 – 7995.973 Early fire detection system EFD Plus see page 510 Fire alarm and extinguisher system DET-AC Plus see page 510 CMC monitoring system see page 767 PSM busbar see page 384 Climate control for Modular Safe see page 507/508 Standard protection from: Fire Extinguishing water Vandalism Unauthorised access Dust Theft/ burglary Corrosive gases 506 Rittal Catalogue 33/IT infrastructure


Catalogue 33
To see the actual publication please follow the link above