Cable entry panel - Cable routing across the 482.6 mm (19˝) mounting level

Catalogue 33

Cable management Cable routing 482.6 mm (19˝) Cable management duct, horizontal 482.6 mm (19˝) The duct facilitates concealed, simple cable routing of large quantities of cables to equipment within the 482.6 mm (19˝) attachment level. Large cut-outs ensure convenient, kink-free cable routing to the components top and bottom. For simple handling, the entire front panel may be removed via quick-release fasteners. After attaching the cables, these are held in position via nylon ties, whilst the duct may be resealed. Material: Sheet steel Colour: RAL 7035 Supply includes: 5 nylon loops. U Packs of Model No. DK 2 1 7158.100 3 1 7158.1501) 1) Extended delivery times. Cable tray, 2 U For side routing and distribution of fibre-optic and copper cables. In this way, cables inserted into the roof area may be routed at the side of the mounting angles in the upper section of the rack. Depth 85 mm. Material: Sheet steel Colour: RAL 7035 U Packs of Model No. DK 2 1 7269.235 Fibre-optic cable management panel, 1 U 482.6 mm (19˝) The four fibre-optic cable shunting rings integrated into the front permit optimum management of up to 48 fibres. Material: − Panel: Sheet steel − Ring: Dual compound plastic Colour: − Panel: RAL 7035 − Cable shunting rings on the outside: RAL 7035, black interior U Packs of Model No. DK 1 1 7256.035 Possible alternative: Fibre-optic support guide DK 7116.500, see page 725. Rittal Catalogue 33/System accessories 731


Catalogue 33
To see the actual publication please follow the link above