LSA connection system - FM universal mounting bracket

Catalogue 33

482.6 mm (19˝) installation system Splicing boxes/LSA connection system Blanking cover for fibre-optic cut-outs To cover unused cut-outs in patch panels. Material: Plastic PA 6.6 Colour: Black Packs of Model No. DK SC, E-2000, LC duplex 20 7300.230 E-2000 duplex 20 SC duplex, LC quad 20 7300.240 ST 20 7300.250 Fixture with rods, 3 U for LSA strips To accommodate 15 LSA profile dividing strips 2/10 on 2 rods, Ø 12 mm. The fixture unit may be integrated into all 482.6 mm (19˝) mounting levels. With cable clamp rail at the rear. Dimensions: W x H x D: 482.6 mm (19˝) x 132.5 mm (3 U) x 180 mm U Packs of Model No. DK 3 1 7050.200 Material: − Side panels: Aluminium plates − 482.6 mm (19˝) flange/horizontal rail: Extruded aluminium section Supply includes: Fixture with rods as modular system. Support unit, 3 U for LSA-Plus strips, max. 150 paired wires To accommodate a maximum of 15 LSA-Plus strips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, may be installed horizontally. Strip length 124 mm, height pitch pattern 22.5 mm. The support unit may be integrated in all 482.6 mm (19˝) mounting levels. The mounting level is recessed 75 mm behind the 482.6 mm (19˝) flanges. Integral shunting rings enable tidy routing and distribution of the telecommunication cables. U Packs of Model No. DK 3 1 7050.100 Material: Stainless steel Supply includes: Support unit, 8 shunting rings. Accommodation system, 2 U for LSA installation kit To accommodate LSA mounting troughs/cable retainers on the 482.6 mm (19˝) mounting angle. Size: − Overall depth: 98.5 mm − Height: 2 U Material: Sheet steel Colour: RAL 7035 U Packs of Model No. DK 2 2 7050.035 Accessories: FM universal mounting bracket, see page 765. 764 Rittal Catalogue 33/System accessories


Catalogue 33
To see the actual publication please follow the link above