Cable route on the mounting frame - Cable route, vertical - Cable route - Surplus cable holder

Catalogue 33

Cable management 1 2 3 4 Fibre-optic shunting rings The inner body is grooved, and fibre-optic shunting or jumper cables can be inserted into these. A rubber ring holds different fibre-optic cables with diameters of up to 4.5 mm. Strain relief and bending radius are ensured. Length: 120 mm. Material: Dual compound plastic Colour: − Exterior: RAL 7035 − Interior: Black Supply includes: − 2 rubber rings − Baying kit − Mounting accessories Assembly: The supplied mounting brackets are suitable for universal use; the fibre-optic cables can be routed to the patch panel in all directions in various mounting positions: At the side, directly on the patch panel In front of the patch panel At the side next to the patch panel Behind the patch panel Packs of Model No. DK 2 7116.500 Possible alternative: Fibre-optic cable management panel, 1 U, see page 731. 1 2 3 4 Cable clamp strap for patch panels To provide strain relief of incoming or outgoing data cables. Optionally available with spring brackets for accommodating and contacting the cable screen. Connection to the patch panel is by means of bolts on the panel itself. Material: Sheet steel, 2 mm, zinc-plated Supply includes: Assembly parts. Design Packs of Model No. DK Without cable screen contact 1 7610.000 With spring clips for contacting the cable screen 1 7611.000 System supports for cable routes for TS The depth-variable support system may be attached to all 800 – 1200 mm deep TS enclosures with external screw-fastening of the roof plate. The integral system punchings, for screws or captive nuts, support the attachment of most common cable route systems. Material: Sheet steel Surface finish: Powder-coated Colour: RAL 7035 Packs of Model No. DK 2 7831.472 Accessories: − Metal multi-tooth screws 5.5 x 13 mm, SZ 2486.500, see page 666. − Cage nuts M6, TS 8800.340, see page 665. Rittal Catalogue 33/System accessories 725


Catalogue 33
To see the actual publication please follow the link above