Pre-configured, doors/rear wall unvented - Pre-configured, doors unvented, divided

Catalogue 33

Network enclosures TS 8 Pre-configured, doors unvented U Packs of 42 42 42 42 47 Width (B) mm 800 800 800 800 800 Height (H1 + H2) mm 2000 + 100 2000 + 100 2000 + 100 2000 + 100 2200 + 100 Depth (T) mm 800 800 1000 1000 800 Distance between levels, pre-configured mm 498 498 498 498 498 Glazed aluminium door at the front, 180°, with comfort handle for semi-cylinder and security lock 3524 E 1 Sheet steel door at the rear, 130°, with handle and security lock 3524 E 1 482.6 mm (19˝) mounting level at the front and rear, cranked mounting angles screw-fastened onto installation brackets approx. 150 mm behind the front edge of the frame, depth-variable Gland plate mounted at front as infill panel 1 Roof plate for cable entry, two-piece 1 Including side panels 2 – – – Model No. DK 1 7830.250 7830.202 7830.230 7830.240 7830.270 Supply includes Baying kit TS 8800.500 1 set – – Base/plinth vented, 100 mm high 1 Earthing of all enclosure panels preconfigured 1 set Levelling feet (incl. base/plinth adaptor) 4 Spacers for raising the roof 4 Cable clamp rails for the inner frame level 4 Cable shunting rings, plastic 10 Captive nuts M6, conductive 50 Multi-tooth screws M6 50 Also included: Compact light (8 W), mounting kit (magnetic), 482.6 mm (19˝) socket strip, 7-way (earthing-pin), door-operated switch, junction box incl. connection accessories, 482.6 mm (19˝) component shelf (500 mm) incl. mounting accessories Accessories Side panel, lockable, see page 569 2 7824.208 – – 7824.200 7824.228 Included with the supply. Pre-configured, doors vented – – – – U Packs of 24 42 42 47 Width (B) mm 800 800 800 800 Height (H1 + H2) mm 1200 + 100 2000 + 100 2000 + 100 2200 + 100 Depth (T) mm 1000 1000 1000 1000 Distance between levels, pre-configured mm 740 740 740 740 Glazed sheet steel door at the front, 180°, with comfort handle for semi-cylinder and security lock 3524 E 1 Vented sheet steel door at the rear, 180°, with handle and security lock 3524 E 1 482.6 mm (19˝) mounting level at the front and rear, L-shaped mounting angles screw-fastened onto 2 or 3 support strips, depth-variable Gland plate, one-piece, vented, with cable entry 1 Roof plate for cable entry, two-piece 1 Including side panels 2 – – Model No. DK 1 7830.130 7830.330 7830.335 7830.3801) Supply includes Baying kit TS 8800.500 1 set – – Base/plinth vented, 100 mm high 1 Earthing of all enclosure panels pre-configured 1 set Levelling feet (incl. base/plinth adaptor) 4 Spacers for raising the roof 4 Cable clamp rails for the inner frame level 4 Cable shunting rings, plastic 10 Captive nuts M6, conductive 50 Multi-tooth screws M6 50 Accessories Side panel, lockable, see page 569 2 – – 7824.200 7824.220 Included with the supply. 1) Extended delivery times. Rittal Catalogue 33/Enclosures 103


Catalogue 33
To see the actual publication please follow the link above