Page 104

Catalogue 33

Network enclosures TS 8 Pre-configured, doors/rear wall unvented U Packs of 42 40 Width (B) mm 800 800 Height (H1 + H2 + H3) mm 2000 + 100 + 25 2000 + 100 + 25 Depth (T) mm 800 800 Distance between levels, pre-configured mm 498 – Glazed aluminium door at the front, 180°, with comfort handle for semi-cylinder and security lock 3524 E 1 Sheet steel door at the rear, 130°, with handle and security lock 3524 E 1 – Sheet steel rear panel 1 – 482.6 mm (19˝) mounting level at the front and rear, L-shaped mounting angles screw-fastened onto support strips, depth-variable – Swing frame, large, with side trim panel for the installation of 482.6 mm (19˝) mounting components whilst utilising the full enclosure height (130°, 150 kg static load capacity) Gland plate, one-piece, vented, with cable entry 1 – Gland plate mounted at front as infill panel 1 – Roof plate with cut-out for fan insert and vent panel on spacers 1 Including side panels 2 – – Model No. DK 1 7830.550 7830.670 Supply includes Baying kit TS 8800.500 1 set Base/plinth vented, 100 mm high 1 Earthing of all enclosure panels pre-configured 1 set Levelling feet (incl. base/plinth adaptor) 4 Spacers for raising the roof 4 Cable clamp rails for the inner frame level 4 Cable shunting rings, plastic 10 Captive nuts M6, conductive 50 Multi-tooth screws M6 50 Accessories Side panel, lockable, see page 569 2 7824.208 7824.208 Included with the supply. Pre-configured, doors unvented, divided – U Packs of 42 Width (B) mm 800 Height (H1 + H2) mm 2000 + 100 Depth (T) mm 800 Distance between levels, pre-configured mm 498 Glazed sheet steel door at front, vertically divided, 180°, with comfort handle for semi-cylinder and security lock 3524 E 1 Sheet steel door at rear, vertically divided, 180°, with handle and security lock 3524 E 1 482.6 mm (19˝) mounting level at the front and rear, cranked mounting angles screw-fastened onto installation brackets approx. 150 mm behind the front edge of the frame, depth-variable Gland plate mounted at front as infill panel 1 Roof plate for cable entry, two piece 1 Including side panels 2 – Model No. DK 1 7830.260 Supply includes Baying kit TS 8800.500 1 set Base/plinth vented, 100 mm high 1 Earthing of all enclosure panels pre-configured 1 set Levelling feet (incl. base/plinth adaptor) 4 Spacers for raising the roof 4 Cable clamp rails for the inner frame level 4 Cable shunting rings, plastic 10 Captive nuts M6, conductive 50 Multi-tooth screws M6 50 Accessories Side panel, lockable, see page 569 2 7824.208 Included with the supply. 104 Rittal Catalogue 33/Enclosures


Catalogue 33
To see the actual publication please follow the link above